Product Hierarchy
Product Hierarchy

70102E - Profibus DP, 1PR #22 Str BC, PO ins, F/B, PVC jkt,


Profibus DP, 1 Pair AWG 22 Bare Copper - Stranded, Polyolefin (PO, PE, PP) insulation, Foil + Braid(s) shielding, PVC jacket

Product Overview

Suitable Applications: Instrumentation and computer cable; For data transmission applications such as Profibus DP

Construction Details

Conductor
SizeStrandingMaterial
227x30BC - Bare Copper
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene (Foam)2.55 mm (0.100 in)Red & Green
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)65%
BraidTinned Copper (TC)65%
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride8 mm

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Characteristic Impedence
57 Ohm/km (17 Ohm/1000ft)28 pF/m (8.5 pF/ft)150 Ohm

Mechanical Characteristics

Temperature
InstallationStorage
-15°C To +70°C-40°C to +70°C
Bend Radius
Installation Min.
80 mm

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca; CPR UKCA Class: Eca
CEC / C(UL) Compliance: .
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.187 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
70102E.00500PurpleReel500 m8719605012180
70102E.K0500PurpleReel500 m8719605012210
70102E.01500PurpleReel500 m8719605012203
70102E.K1500PurpleReel500 m8719605012227
70102E.001000PurpleReel1,000 m8719605012173
70102E.011000PurpleReel1,000 m8719605012197
Date: 2012-08-16
Belden Cables, Wires and Accessories for Industrial Applications_Original_87238-1.pdf
No accessories are available for this product