Profibus DP, 1 Pair AWG 22 Bare Copper - Solid, Polyolefin (PO, PE, PP) insulation, Foil + Braid(s) shielding, inner LSZH jacket, SWA Armor, LSZH Jacket, 300 V
| Suitable Applications: | Instrumentation and computer cable; For data transmission applications such as Profibus DP; Indoor use; Profibus cable 2xAWG22 FRNC / LSZH SWA |
| Size | Stranding | Material |
|---|---|---|
| 22 | Solid | BC - Bare Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene (Foam) | 2.45 mm (0.0965 in) | Red & Green |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Tinned Copper (TC) | |
| Braid | Bi-Laminate (Alum+Poly) | 65% |
| Material | Nom. Diameter | Color |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 7.8 mm (0.31 in) | Violet or Gray |
| Armor Type & Material | Armor Thickness | Coverage |
|---|---|---|
| SWA - Steel Wire Armor | 0.9 mm (0.035 in) | Min. 95% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 1.2 mm (0.047 in) | 12 mm (0.47 in) |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence |
|---|---|---|
| 52 Ohm/km (16 Ohm/1000ft) | 30 pF/m (9.1 pF/ft) | 150 Ohm |
| Installation | Storage |
|---|---|
| -15°C To +70°C | -40°C to +70°C |
| Installation Min. |
|---|
| 120 mm (4.7 in) |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
| Update and Revision: | Revision Number: 0.217 Revision Date: 09-02-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 70101LS.01500 | Black | Reel | 500 m | 8719605012067 |
| 70101LS.011000 | Black | Reel | 1,000 m | 8719605012050 |
| 70101LS.02500 | Blue | Reel | 500 m | 8719605012081 |
| 70101LS.021000 | Blue | Reel | 1,000 m | 8719605012074 |
| 70101LS.05500 | Purple | Reel | 500 m | 8719605012104 |
| 70101LS.051000 | Purple | Reel | 1,000 m | 8719605012098 |