Product Hierarchy
Product Hierarchy

70101E - Profibus DP, 1PR #22 Sol BC, PO ins, F/B, PVC jkt,


Profibus DP, 1 Pair AWG 22 Bare Copper - Solid, Polyolefin (PO, PE, PP) insulation, Foil + Braid(s) shielding, PVC jacket ,

Product Overview

Suitable Applications: Instrumentation and computer cable; For data transmission applications such as Profibus; Indoor use

Construction Details

Conductor
SizeStrandingMaterial
22SolidBC - Bare Copper
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene (Foam)2.45 mm (0.0965 in)Red & Green
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)65%
BraidTinned Copper (TC)65%
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride7.8 mm

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Characteristic Impedence
52 Ohm/km (16 Ohm/1000ft)30 pF/m (9.1 pF/ft)150 Ohm

Mechanical Characteristics

Temperature
InstallationStorage
-15°C To +70°C-40°C to +70°C
Bend Radius
Installation Min.
78 mm

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca; CPR UKCA Class: Eca
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.185 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
70101E.00500PurpleReel500 m8719605012005
70101E.K0500PurpleReel500 m8719605012036
70101E.01500PurpleReel500 m8719605012029
70101E.K1500PurpleReel500 m8719605012043
70101E.001000PurpleReel1,000 m8719605011992
70101E.011000PurpleReel1,000 m8719605012012
Date: 2012-07-24
Belden Cables, Wires and Accessories for Industrial Applications_Original_87238-1.pdf
No accessories are available for this product