Profibus PA, 1 Pair AWG 18 Tinned Copper - Stranded, Polyolefin (PO, PE, PP) insulation, Foil(s) or Copper Tape(s) shielding, PVC jacket , 300V
| Suitable Applications: | Instrumentation and computer cable; For data transmission applications |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 18 | 7x26 | TC - Tinned Copper | 1 |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene | 2.55 mm (0.100 in) | Blue & Orange |
| Shield Type | Material |
|---|---|
| Tape | Bi-Laminate (Alum+Poly) |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 7.5 mm (0.30 in) |
| Max. Conductor DCR | Nom. Characteristic Impedance |
|---|---|
| 20.5 Ohm/km (6.25 Ohm/1000ft) | 100 Ohm |
| Nom. Velocity of Prop. |
|---|
| 66% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB/100m] |
|---|---|
| 0.01 | 0.2 |
| 0.039 | 0.3 |
| 0.1 | 0.6 |
| 0.5 | 2.8 |
| 1 | 3.7 |
| Installation | Storage |
|---|---|
| -5°C To +70°C | -30°C to +70°C |
| Installation Min. |
|---|
| 100 mm (3.9 in) |
| Max. Pull Tension: | 50 N (11 lbf) |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.221 Revision Date: 11-03-2025 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 70100E.01500 | Blue | Reel | 500 m | 8719605011824 |
| 70100E.011000 | Blue | Reel | 1,000 m | 8719605011817 |
| 70100E.00500 | Orange | Reel | 500 m | 8719605011800 |
| 70100E.02500 | Orange | Reel | 500 m | 8719605011848 |
| 70100E.001000 | Orange | Reel | 1,000 m | 8719605011794 |
| 70100E.021000 | Orange | Reel | 1,000 m | 8719605011831 |