(665)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(65)Fiber Cassettes
(372)Modular (Empty) Panels
(6)Adapter Frames
(69)Adapter Strips
(13)Fiber Wall Mounts
(10)Patch Panel Accessories
(40)Industrial Networking
(962)SPIDER Fast/Gigabit Switches
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
(109)IE 5E, 4 pair AWG 26 Bare Copper - Stranded, Polyethylene insulation,SF/UTP - Overall Braid + Foil shielding, PVC jacket , UL AWM 2464, Outdoor
Life Cycle Status: Discontinued
Suitable Applications: | harsh environment, IIoT, factory or process automation, video, audio, data communication, etc. |
Size | Stranding | Material | No. of Pairs | No. of Elements |
---|---|---|---|---|
26 AWG | 7x0.16 mm | BC - Bare Copper | 4 | 8 |
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PE - Polyethylene | 0.98 mm (0.039 in) | White/Blue & Blue, White/Orange & Orange, White/Green & Green, White/Brown & Brown |
Description |
---|
4 pairs twisted to cable core covered with a polyester foil |
Shield Type | Material | Coverage |
---|---|---|
Tape | Bi-Laminate (Alum+Poly) | |
Braid | Tinned Copper (TC) | 85% |
Table Notes: | Aluminum outside |
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 6.4 mm (0.25 in) |
Overall Cable Diameter (Nominal): | 6.4 mm (0.25 in) |
Max. Conductor DCR | Max. Mutual Capacitance | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
---|---|---|---|
140 Ohm/km | 56 pF/m (17 pF/ft) | 160 pF/100m | 100 Ohm |
Max. Delay Skew | Nom. Velocity of Prop. |
---|---|
40 ns/100m | 60% |
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Min. TCL [dB] | Min. ELTCTL [dB] |
---|---|---|---|---|---|---|---|---|---|---|
1 | 3.2 dB/100m | 65.3 | 62.3 | 62.1 | 59.1 | 64 | 61 | 23 | 40 | 35 |
4 | 6 dB/100m | 56.3 | 53.3 | 50.3 | 47.3 | 52 | 49 | 23 | 34 | 23 |
10 | 9.5 dB/100m | 50.3 | 47.3 | 40.8 | 37.8 | 44 | 41 | 25 | 30 | 15 |
16 | 12.1 dB/100m | 47.2 | 44.2 | 35.2 | 32.2 | 39.9 | 36.9 | 25 | 28 | 10.9 |
20 | 13.5 dB/100m | 45.8 | 42.8 | 32.2 | 29.2 | 38 | 35 | 25 | 27 | 9 |
31.25 | 17.1 dB/100m | 42.9 | 39.9 | 25.8 | 22.8 | 34.1 | 31.5 | 23.3 | 25.1 | 5.5 |
62.5 | 24.8 dB/100m | 38.4 | 35.4 | 13.6 | 10.6 | 28.1 | 25.1 | 20.7 | 22 | |
100 | 32 dB/100m | 35.3 | 32.3 | 3.3 | 0.3 | 24 | 21 | 19 | 20 |
Table Notes: | Reference standard: IEC 61156-5 |
Frequency | Max. Transfer Impedance |
---|---|
1 Mhz | Max. 10 mOhm/m |
10 Mhz | Max. 10 mOhm/m |
30 Mhz | Max. 30 mOhm/m |
100 Mhz | 100 mOhm/m |
Transfer Impedance Class: | Grade 1 |
Screening Class: | Type I |
Table Notes: | Coupling Attenuation |
UL Voltage Rating | Voltage Rating |
---|---|
UL AWM 2464: 300 A.C. | 72 V DC |
Operating | Installation |
---|---|
-40°C to +80°C | 0°C To +50°C |
Stationary Min. | Installation Min. |
---|---|
30 mm (1.2 in) | 60 mm |
Max. Pull Tension: | 80 N (18 lbf) |
Environmental Suitability: | Outdoor, Sunlight Resistance, Oil Resistance |
Flammability / Reaction to Fire: | VW 1 |
Data Category: | Category 5e |
TIA/EIA Compliance: | ANSI/TIA 568.2-D |
ISO/IEC Compliance: | ISO/IEC 11801-1 |
CENELEC Compliance: | EN 50173-1, Segregation class according EN50174-2 = d |
European Directive Compliance: | EU CE Mark |
Update and Revision: | Revision Number: 0.109 Revision Date: 06-25-2024 |
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
70094D.00500 | Black | Reel | 500 m | 8719605011763 |
70094D.001000 | Black | Reel | 1,000 m | 8719605202772 |
70094D.003000 | Black | Reel | 3,000 m | 8719605206664 |