Speaker Cable, 2 Conductor 6.0mm² (84 x 0.30mm) Oxygen-Free Bare Copper (High Conductivity), LSZH Insulation, LSZH Jacket, Flexible, CPR Euroclass Cca.
| Suitable Applications: | Speaker cable for use in indoor or outdoor applications |
| Size | Stranding | Material |
|---|---|---|
| 6 mm² | Stranded | BC-OFHC - Oxygen-Free Bare Copper (High Conductivity) |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 4.20 mm (0.165 in) | Black, Red |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 11.20 mm (0.4409 in) |
| Outer Jacket1 Table Notes: | Flexible with Matte Finish |
| Overall Cable Diameter (Nominal): | 11.20 mm (0.4409 in) |
| Max. Conductor DCR | Nom. Capacitance Cond-to-Cond |
|---|---|
| 3.1 Ohm/km | 120 pF/m (37 pF/ft) |
| Voltage Rating |
|---|
| 300 V |
| Storage |
|---|
| -30°C to +70°C |
| Max. Pull Tension: | 800 N (180 lbf) |
| Environmental Suitability: | Indoor/Outdoor - Euroclass Cca, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance - UL 1581 sec 1200 Black Only |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Cca-s1,d1,a1 |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60% |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2) |
| Update and Revision: | Revision Number: 0.150 Revision Date: 07-14-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 70086LW.00200 | Black | Reel | 200 m | 8719605184894 |