Product Hierarchy
Product Hierarchy

70086 - Speaker Cable LSZH 2x6.0mm², CPR Eca.


Speaker Cable, 2 Conductor 6.0mm² (84 x 0.30mm) Oxygen-Free Bare Copper (High Conductivity), LSZH Insulation, LSZH Jacket, Flexible, CPR Euroclass Eca.

Product Overview

Suitable Applications: Speaker cable for use in indoor or outdoor applications

Construction Details

Conductor
StrandingMaterial
StrandedBC-OFHC - Oxygen-Free Bare Copper (High Conductivity)
Insulation
MaterialNom. Insulation DiameterColor Code
LSZH - Low Smoke Zero Halogen (Flame Retardant)4.20 mm (0.165 in)Black, Red
Outer Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)11.20
Outer Jacket1 Table Notes: Flexible with Matte Finish

Electrical Characteristics

Electricals
Max. Conductor DCRNom. Capacitance Cond-to-Cond
3.1 Ohm/km120 pF/m (37 pF/ft)

Mechanical Characteristics

Temperature
Storage
-30°C to +70°C
Max. Pull Tension: 800 N (180 lbf)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor - Euroclass Eca
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
CEC / C(UL) Compliance: .
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.148 Revision Date: 07-14-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
70086.00200BlackReel200 m8719605181428
No accessories are available for this product