(777)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1281)Instrumentation Cable
(475)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(13)CSA ACIC Cable
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
(3640)Modular Couplers
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
(1065)M12
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
75 Ohm SDI Coax, RG-6, 18 AWG Solid Bare Copper Conductor, PE Insulation, Foil + 80% Tinned Copper Braid Shield, LSZH Jacket, Dca. IEC 60332-1-2.
Life Cycle Status: Discontinued
| Suitable Applications: | Digital Video, 6 Gb/s UHDTV, HD-SDI 1080p; The cable is UV-resistant and suitable for indoor and outdoor use |
| Life Cycle: | Discontinued - the product is no longer manufactured |
| RG Type: | 6 |
| No. of Elements | Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|---|
| 1 | 18 AWG | Solid | 1.02 mm | BC - Bare Copper |
| Element | Material | Nom. Insulation Diameter |
|---|---|---|
| Insulated Conductor | PE - Polyethylene (Foam) | 4.57 mm (0.180 in) |
| Layer | Outer Shield Type | Material | Coverage |
|---|---|---|---|
| 1 | Tape | Tri-Laminate (Alum+Poly+Alum) | 100% |
| 2 | Braid | Tinned Copper (TC) | 80% |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 6.96 mm (0.274 in) |
| Frequency | Min. Return Loss |
|---|---|
| 5 - 1600 MHz | 23 dB |
| 1600 - 4500 MHz | 21 dB |
| 4500 - 6000 MHz | 15 dB |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.8 dB/100m |
| 10 MHz | 2.4 dB/100m |
| 71.5 MHz | 5.6 dB/100m |
| 135 MHz | 7.4 dB/100m |
| 270 MHz | 10.4 dB/100m |
| 360 MHz | 12.1 dB/100m |
| 540 MHz | 15 dB/100m |
| 720 MHz | 17.5 dB/100m |
| 750 MHz | 17.9 dB/100m |
| 1000 MHz | 21 dB/100m |
| 1500 MHz | 26 dB/100m |
| 2250 MHz | 32 dB/100m |
| 3000 MHz | 38 dB/100m |
| 4500 MHz | 48 dB/100m |
| 6000 MHz | 58 dB/100m |
| Attenuation Table Notes: | Max. attenuation 10% higher |
| Max. Conductor DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|
| 21 Ohm/km (6.4 Ohm/1000ft) | 53 pF/m (16 pF/ft) | 75 Ohm | 82% |
| Operating | Installation | Storage |
|---|---|---|
| -30°C To +70°C | -5°C To +50°C | -30°C To +70°C |
| Stationary Min. |
|---|
| 70 mm (2.8 in) |
| Max. Pull Tension: | 300 N (67 lbf) |
| Environmental Suitability: | Indoor/Outdoor - Euroclass Dca |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Dca-s2,d1,a1 |
| CENELEC Compliance: | EN 50117-1, EN 50290-2-20 |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60% |
| European Directive Compliance: | EU CE Mark |
| UK Regulation Compliance: | UKCA Mark |
| Other Standard Compliance(s): | SDTV/HDTV |
| Update and Revision: | Revision Number: 0.331 Revision Date: 05-27-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 70082NH.10500 | Black | Reel | 500 m | 8719605011404 |
| 70082NH.00500 | Green | Reel | 500 m | 8719605011381 |
| 70082NH.001000 | Green | Reel | 1,000 m | 8719605011374 |