Product Hierarchy
Product Hierarchy

70081 - 70081 - 75 Ohm SDI Coax, RG-59, 20 AWG Solid BC, Foil + 80% TC Braid, PVC Jkt


75 Ohm SDI Coax, RG-59, 20 AWG Solid Bare Copper Conductor, PE Insulation, Foil + 80% Tinned Copper Braid Shield, PVC Jacket.

Life Cycle Status: Discontinued

Product Overview

Suitable Applications: Digital Video, 6 Gb/s UHDTV, HD-SDI 1080p; The cable is UV-resistant and suitable for indoor and outdoor use

Product Life Cycle

Life Cycle: Discontinued - the product is no longer manufactured

Construction Details

RG Type: 59
Conductor
No. of ElementsSizeStrandingNom. DiameterMaterial
120 AWGSolid0.81 mmBC - Bare Copper
Insulation
ElementMaterialNom. Insulation Diameter
Insulated ConductorPE - Polyethylene (Foam)3.68 mm (0.145 in)
Outer Shield
LayerOuter Shield TypeMaterialCoverage
1TapeTri-Laminate (Alum+Poly+Alum)100%
2BraidTinned Copper (TC)80%
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride5.92 mm (0.233 in)

Electrical Characteristics

Return Loss
FrequencyMin. Return Loss
5 - 1600 MHz23 dB
1600 - 4500 MHz21 dB
4500 - 6000 MHz15 dB
Attenuation
FrequencyNom. Attenuation
1 MHz1 dB/100m
3.6 MHz2 dB/100m
10 MHz3 dB/100m
71.5 MHz6.9 dB/100m
135 MHz8.9 dB/100m
270 MHz12.5 dB/100m
360 MHz14.4 dB/100m
540 MHz18.1 dB/100m
720 MHz21 dB/100m
750 MHz21.3 dB/100m
1000 MHz24.9 dB/100m
1500 MHz30.5 dB/100m
2250 MHz38 dB/100m
3000 MHz44 dB/100m
4500 MHz53.8 dB/100m
6000 MHz66.8 dB/100m
Attenuation Table Notes: Max. attenuation 10% higher
Electricals
Max. Conductor DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
32 Ohm/km (9.8 Ohm/1000ft)53 pF/m (16 pF/ft)75 Ohm83%

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-30°C To +70°C-5°C To +50°C-30°C To +70°C
Bend Radius
Stationary Min.
60 mm (2.4 in)
Max. Pull Tension: 200 N (45 lbf)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor - Euroclass Eca
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
CENELEC Compliance: EN 50117-1, EN 50290-2-20
European Directive Compliance: EU CE Mark
UK Regulation Compliance: UKCA Mark
Other Standard Compliance(s): SDTV/HDTV

History

Update and Revision: Revision Number: 0.315 Revision Date: 05-27-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
70081.00500BlackReel500 m8719605011084
Date: 2013-10-22
HD Video Cables_PB137E_BAV_BDC_1013_E_EMEA_LowRes_Original_40905.pdf
HDVideoCables_PB137E_BAV_BDC_0913_E_EMEA_LowRes_Original_41692.pdf
Belden Brochure Video Cables Updates_v1_05_26 (Revised).pdf
No accessories are available for this product