Product Hierarchy
Product Hierarchy

70080NH - COAX MINI RG59/U LSZH HDTV PRECISION VIDEO


COAX [0.6/2.8] MINI RG59/U LSZH HDTV EASY CONNECT PRO

Product Overview

Suitable Applications: Low loss HDTV/SDI Digital coax used in analog and digital video circuits and high quality applications; The cable is UV-resistant and suitable for indoor and outdoor use; Use of 1080p/50 applications

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterDiameter +/- ToleranceNo. of Coax
22SolidBC - Bare Copper0.65 mm0.02 mm1
Conductor Count: 1
Insulation
TypeMaterialNominal DiameterDiameter +/- Tolerance
DielectricPE - Polyethylene (Foam)2.9 mm0.15 mm
Outer Shield Material
TypeLayerMaterialCoverage [%]Min. OverlapNominal DiameterCoverage +/- Tolerance
Tape1Tri-Laminate (Alum+Poly+Alum)100%2 mm
Braid2Tinned Copper (TC)80%3.45 mm5%
Outer Jacket Material
MaterialNominal DiameterDiameter +/- Tolerance
LSZH - Low Smoke Zero Halogen (Flame Retardant)4.45 mm0.2 mm

Construction and Dimensions

Min Elongation at Breakof Jacket: 125 %
Min Tensile Strength of Jacket: 9 MPa

Electrical Characteristics

Conductor DCR
Max. Conductor DCRMax. Shield DCR
55 Ohm/km20 Ohm/km
Capacitance
Nom. Capacitance
53 pF/m
Impedance
Nominal Characteristic ImpedanceNominal Characteristic Tolerance
75 Ohm3 Ohm
High Frequency (Nominal/Typical)
Frequency [MHz]Nom. Insertion Loss
1 MHz1.7 dB/100m
3.6 MHz2.5 dB/100m
10 MHz3.7 dB/100m
71.5 MHz8.6 dB/100m
135 MHz11.5 dB/100m
270 MHz16.1 dB/100m
360 MHz18.6 dB/100m
540 MHz22.8 dB/100m
720 MHz26.4 dB/100m
750 MHz26.9 dB/100m
1000 MHz31.3 dB/100m
1500 MHz38.7 dB/100m
2250 MHz48 dB/100m
3000 MHz56.1 dB/100m
4000 MHz65.7 dB/100m
4500 MHz70.2 dB/100m
Table Notes: Max. attenuation 10% higher
Delay
Nominal DelayNominal Velocity of Propagation (VP) [%]
400 ns/ft84%
High Freq
Frequency [MHz]Min. RL (Return Loss) [dB]
5 - 1600 MHz23 dB
1600 - 4500 MHz21 dB
Voltage
Voltage Test Dielectric
2.0 kV DC

Temperature Range

Installation Temp Range: -5°C To +50°C
Storage Temp Range: -30°C To +70°C
Operating Temp Range: -30°C To +70°C

Mechanical Characteristics

Max. Pull Tension: 160 N
Min Bend Radius (W/o Pulling Strength): 45 mm

Standards

CPR Euroclass: Dca-s2,d1,a1
CENELEC Compliance: EN 50117-1 and EN 50290-2-20
RG Type: Mini 59
Other Compliance: SDTV/HDTV

Applicable Environmental and Other Programs

Environmental Space: Indoor/Outdoor - Euroclass Dca
EU RoHS Compliance Date (yyyy-mm-dd): 2013-06-20

Flammability, LS0H, Toxicity Testing

IEC Flammability: IEC 60332-1-2
IEC 60754-1 - Halogen Amount: Zero
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity: 2.5 µS/mm
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH: 4.3
IEC 61034-2 - Smoke Density Min. Transmittance: 60%

Part Number

Variants
Item #ColorPutup TypeLengthEAN
70080NH.10305BlackReel305 m8719605011046
70080NH.10500BlackReel500 m8719605011053
70080NH.06305BlueReel305 m8719605011022
70080NH.00100GreenReel100 m8719605010933
70080NH.00305GreenReel305 m8719605010957
70080NH.00500GreenReel500 m8719605010964
70080NH.001000GreenReel1,000 m8719605010940
70080NH.03305OrangeReel305 m8719605010995
70080NH.03500OrangeReel500 m8719605011008
70080NH.01500PurpleReel500 m8719605010971
70080NH.02305RedReel305 m8719605010988
70080NH.11500TurquoiseReel500 m8719605011060
70080NH.09305WhiteReel305 m8719605011039
70080NH.04305YellowReel305 m8719605011015

History

Update and Revision: Revision Number: 0.189 Revision Date: 03-11-2021
Date: 2013-06-20
HD Video Cables_PB137E_BAV_BDC_1013_E_EMEA_LowRes_Original_40905.pdf
HDVideoCables_PB137E_BAV_BDC_0913_E_EMEA_LowRes_Original_41692.pdf
No accessories are available for this product