Product Hierarchy
Product Hierarchy

70080CH - 70080CH - 75 Ohm SDI Coax, Mini RG-59, 22 AWG Solid BC, Foil + 80% TC Braid, LSZH-C Jkt


75 Ohm SDI Coax, Mini RG-59, 22 AWG Solid Bare Copper Conductor, PE Insulation, Foil + 80% Tinned Copper Braid Shield, LSZH Jacket, Dca. IEC 60332-3-24.

Life Cycle Status: Discontinued

Product Overview

Suitable Applications: Digital Video, 6 Gb/s UHDTV, HD-SDI 1080p; The cable is UV-resistant and suitable for indoor and outdoor use

Product Life Cycle

Life Cycle: Discontinued - the product is no longer manufactured

Construction Details

RG Type: Mini 59
Conductor
No. of ElementsSizeStrandingNom. DiameterMaterial
122 AWGSolid0.65 mmBC - Bare Copper
Insulation
ElementMaterialNom. Insulation Diameter
Insulated ConductorPE - Polyethylene (Foam)2.9 mm (0.11 in)
Outer Shield
LayerOuter Shield TypeMaterialCoverage
1TapeTri-Laminate (Alum+Poly+Alum)100%
2BraidTinned Copper (TC)80%
Outer Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)4.6 mm (0.18 in)

Electrical Characteristics

Return Loss
FrequencyMin. Return Loss
5 - 1600 MHz23 dB
1600 - 4500 MHz21 dB
Attenuation
FrequencyNom. Attenuation
1 MHz1.7 dB/100m
3.6 MHz2.5 dB/100m
10 MHz3.7 dB/100m
71.5 MHz8.6 dB/100m
135 MHz11.5 dB/100m
270 MHz16.1 dB/100m
360 MHz18.6 dB/100m
540 MHz22.8 dB/100m
720 MHz26.4 dB/100m
750 MHz26.9 dB/100m
1000 MHz31.3 dB/100m
1500 MHz38.7 dB/100m
2250 MHz48 dB/100m
3000 MHz56.1 dB/100m
4000 MHz65.7 dB/100m
4500 MHz70.2 dB/100m
Attenuation Table Notes: Max. attenuation 10% higher
Electricals
Max. Conductor DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
55 Ohm/km (17 Ohm/1000ft)53 pF/m (16 pF/ft)75 Ohm84%

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-30°C To +70°C-5°C To +50°C-30°C To +70°C
Bend Radius
Stationary Min.
45 mm (1.8 in)
Max. Pull Tension: 160 N (36 lbf)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor - Euroclass Dca
Flammability / Reaction to Fire: IEC 60332-1-2, IEC 60332-3-24
CPR Compliance: CPR Euroclass: Dca-s2,d1,a1
CENELEC Compliance: EN 50117-1, EN 50290-2-20
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%
European Directive Compliance: EU CE Mark
UK Regulation Compliance: UKCA Mark
Other Standard Compliance(s): SDTV/HDTV

History

Update and Revision: Revision Number: 0.322 Revision Date: 10-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
70080CH.00500GreenReel500 m8719605010872
Date: 2013-10-21
Professional Video Cables and Connectors 14212.pdf
No accessories are available for this product