(14204)Indoor Fiber Cable
(1631)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1371)Managed Switches
(260)BOBCAT
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
(34)Rack Mount Switches
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
(131)Vehicle Routers
(119)Software
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
(61)Services
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
DIGITAL AUDIO 1 PAIR AES/EBU, 24AWG/0.22mm², ISTP,bare copper spiral serve, PVC
| Suitable Applications: | Digital multi-modulation cable used in professional studios for the transmission of analogue and digital audio signals.; Designed to meet the requirements of the AES/EBU specification; The cable is very flexible and has a small outer diameter for use in applications where space is limited |
| Size | Stranding | Material |
|---|---|---|
| 24 | 7x32 | BC - Bare Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene | 1.55 mm (0.0610 in) | White & Blue |
| Shield Type | Material | Coverage |
|---|---|---|
| Spiral Serve / Screen | Bare Copper (BC) | 90% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 6.5 mm |
| Outer Jacket1 Table Notes: | Flexible Matte Finish Sheath |
| Max. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedence | Nom. Inductance |
|---|---|---|---|---|
| 87 Ohm/km | 60 pF/m (18 pF/ft) | 45 pF/m (14 pF/ft) | 110 Ohm | 0.75 µH/m (0.23 µH/ft) |
| Frequency | Nom. Insertion Loss (Attenuation) [dB/100m] |
|---|---|
| 0.15 MHz | 0.3 |
| 1 MHz | 1.5 |
| 4 MHz | 3.8 |
| 10 MHz | 6 |
| 20 MHz | 8.5 |
| Operating | Installation |
|---|---|
| -30°C To +70°C | -5°C To +50°C |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| European Halogen Free Standards: | IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60% |
| Update and Revision: | Revision Number: 0.192 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 70077.00500 | Gray | Reel | 500 m | 8719605010704 |