1 PAIR AES/EBU, 24AWG, ISTP, FRNC/LSZH
| Suitable Applications: | Digital multi-modulation cable used in professional studios; For the transmission of analogue and digital audio signals; Designed to meet the requirements of the AES/EBU specification |
| AWG | Stranding | Material | Cross Section | Construction n x D |
|---|---|---|---|---|
| 24 | 7x32 | BC-OFHC - Oxygen-Free Bare Copper (High Conductivity) | 0.22 mm² | 7x0.20 mm |
| Conductor Count: | 2 |
| Total Number of Pairs: | 1 |
| Type | Material | Nominal Diameter | Diameter +/- Tolerance |
|---|---|---|---|
| Insulation | PE - Polyethylene (Foam) | 1.45 mm | 0.03 mm |
| Number | Color |
|---|---|
| Pair 1 | Black & Red |
| Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
|---|---|---|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 24 | 7x0.20 mm |
| Material | Nominal Diameter | Diameter +/- Tolerance |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 3.50 mm | 0.10 mm |
| Description |
|---|
| 1 pair |
| Nominal Conductor DCR |
|---|
| 86.0 Ohm/km |
| Nom. Capacitance Conductor to Conductor |
|---|
| 40 pF/m |
| Frequency [MHz] | Nominal Characteristic Impedance | Nominal Characteristic Tolerance |
|---|---|---|
| 0.1 - 6 | 110 Ohm | +/- 15 Ohm |
| Nominal Velocity of Propagation (VP) [%] |
|---|
| 80% |
| Other Temp Range: | -30 to +70 °C |
| Minimum Bend Radius During Installation: | 35 mm |
| Minimum Bend Radius During Operation: | 52.5 mm |
| CPR Euroclass: | Dca-s2,d1,a1 |
| Environmental Space: | Indoor - Euroclass Dca |
| IEC Flammability: | IEC 60332-1-2 |
| IEC 60754-1 - Halogen Amount: | Zero |
| IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity: | 2.5 µS/mm |
| IEC 60754-2 - Halogen Acid Gas Amount - Min. pH: | 4.3 |
| Item # | Color | Put-Up Type | Length | EAN |
|---|---|---|---|---|
| 70075.01305 | Black | Reel | 305 m | 8719605010681 |
| 70075.01500 | Black | Reel | 500 m | 8719605010698 |
| Update and Revision: | Revision Number: 0.182 Revision Date: 02-15-2024 |