Product Hierarchy
Product Hierarchy

70071CH - 8 PAIR AES/EBU, 22AWG, ISTP, LSZH-C


DIGITAL AUDIO 8 PAIR AES/EBU, 22AWG/0.34mm², ISTP, LSZH-C

Product Overview

Suitable Applications: Digital multi-modulation cable used in professional studios for the transmission of analogue and digital audio signals.; Designed to meet the requirements of the AES/EBU specification

Construction Details

Conductor
SizeStrandingMaterial
227x30BC-OFHC - Oxygen-Free Bare Copper (High Conductivity)
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene (Foam)2.1 mm (0.083 in)Red & Black
Inner Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
Outer Shield
Material
Bi-Laminate (Alum+Poly)
Inner Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)5.3 mm (0.21 in)
Inner Jacket Table Notes: Elements are numbered for identification
Outer Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)21.3 mm

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Characteristic ImpedenceNom. Velocity of Prop.
86 Ohm/km (26 Ohm/1000ft)40 pF/m (12 pF/ft)110 Ohm80%

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Dca
Flammability / Reaction to Fire: IEC 60332-1-2, IEC 60332-3-24
CPR Compliance: CPR Euroclass: Dca-s1,d1,a1
CEC / C(UL) Compliance: .
European Halogen Free Standards: IEC 60754-1 - Halogen Amount = Zero
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.146 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
70071CH.009999GrayReel499 m8719605159076
70071CH.00500GrayReel500 m8719605010674
Date: 2014-12-01
No accessories are available for this product