(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1208)Instrumentation Cable
(447)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(202)UL 600V TC/TC-ER Pairs/Triads
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(1370)Managed Switches
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
(162)Access Nodes
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
(391)Cellular Routers
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
AUDIO 8 x QUAD SNAKE, 26AWG/0.14mm², PVC
Life Cycle Status: Discontinued
| Suitable Applications: | 8 fold star-quad microphone cable |
| Life Cycle: | Discontinued - the product is no longer manufactured |
| Size | Stranding | Material |
|---|---|---|
| 26 | Stranded | BC - Bare Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene | 1.15 mm (0.0453 in) | White & Blue & White/Blue & Blue/White |
| 1, 2, 3, 4, 5, 6, 7, 8 |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Inner Shield Table Notes: | Aluminum inside |
| Material | Nom. Diameter | Color |
|---|---|---|
| PVC - Polyvinyl Chloride | 3.70 mm (0.146 in) | Gray |
| Inner Jacket Table Notes: | Elements are numbered 1-8 for identification |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 1.50 mm (0.0591 in) | 16.70 mm (0.6575 in) |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield |
|---|---|---|
| 110.0 Ohm/km (33.53 Ohm/1000ft) | 164 pF/m (50.0 pF/ft) | 222 pF/m (67.7 pF/ft) |
| Installation Min. |
|---|
| 167 mm (6.57 in) |
| Environmental Suitability: | Indoor |
| CEC / C(UL) Compliance: | . |
| Update and Revision: | Revision Number: 0.259 Revision Date: 10-07-2025 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 70066.00500 | Black | Reel | 500 m | 8719605010599 |