Product Hierarchy
Product Hierarchy

70065CH - 4 x QUAD SNAKE,26AWG, LSZH-C


AUDIO 4 x QUAD SNAKE,26AWG/0.14mm², LSZH-C

Life Cycle Status: Discontinued

Product Overview

Suitable Applications: 4 fold star-quad FRNC microphone cable

Product Life Cycle

Life Cycle: Discontinued - the product is no longer manufactured

Construction Details

Conductor
SizeStrandingMaterial
26StrandedBC - Bare Copper
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene1.15 mm (0.0453 in)White & Blue & White/Blue & Blue/White
1, 2, 3, 4
Inner Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
Inner Shield Table Notes: Aluminum inside
Inner Jacket
MaterialNom. DiameterColor
LSZH - Low Smoke Zero Halogen (Flame Retardant)3.70 mm (0.146 in)Gray (like RAL 7001)
Inner Jacket Table Notes: Elements are numbered 1-4 for identification
Outer Jacket
MaterialNom. ThicknessNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)1.40 mm (0.0551 in)11.70 mm (0.4606 in)

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Shield
110.0 Ohm/km (33.53 Ohm/1000ft)164 pF/m (50.0 pF/ft)222 pF/m (67.7 pF/ft)

Mechanical Characteristics

Bend Radius
Installation Min.
117 mm (4.61 in)

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: IEC 60332-3-24

History

Update and Revision: Revision Number: 0.259 Revision Date: 03-13-2026

Part Numbers

Variants
Item #ColorPutup TypeLength
70065CH.00100BlackReel100 m
70065CH.00500BlackReel500 m
70065CH.001000BlackReel1,000 m
Date: 2005-01-01
No accessories are available for this product