AUDIO 2 x QUAD SNAKE, 26AWG/0.14mm², LSZH-C
Life Cycle Status: Discontinued
| Suitable Applications: | 2 fold star-quad FRNC microphone cable |
| AWG | Stranding | Material | Construction n x D |
|---|---|---|---|
| 26 | Stranded | BC - Bare Copper | 19x0.10 mm |
| Conductor Count: | 8 |
| Type | Material | Nominal Diameter | Diameter +/- Tolerance |
|---|---|---|---|
| Insulation | PE - Polyethylene | 1.15 mm | 0.05 mm |
| Number | Color |
|---|---|
| Quad 1 | White & Blue & White/Blue & Blue/White |
| Color Chart1 Table Notes: | With ringmarking |
| Number | Color |
|---|---|
| Quad 1 | 1 |
| Quad 2 | 2 |
| Type | Material | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D | Drainwire Position |
|---|---|---|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | Stranded tinned copper | 26 | 7x0.16 mm | Under shielding foil |
| Inner Shield Table Notes: | Aluminum inside |
| Material | Color | Nominal Diameter |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | Gray (like RAL 7001) | 3.70 mm |
| Inner Jacket Table Notes: | Elements are numbered 1-2 for identification |
| Material | Nominal Diameter | Diameter +/- Tolerance | Nominal Wall Thickness |
|---|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 10.00 mm | 0.50 mm | 1.30 mm |
| Description |
|---|
| 2 fillers + 2 quads + 1 stranded tinned copper drainwire (16AWG) (26x0.254 mm) covered with a non-woven foil |
| Nominal Conductor DCR |
|---|
| 110.0 Ohm/km |
| Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Shield |
|---|---|
| 164 pF/m | 222 pF/m |
| Voltage Rating [V] |
|---|
| 300 V |
| Other Temp Range: | -30 to +70 °C |
| Minimum Bend Radius During Installation: | 100 mm |
| Minimum Bend Radius During Operation: | 150 mm |
| Environmental Space: | Indoor |
| IEC Flammability: | IEC 60332-3-24 |
| Update and Revision: | Revision Number: 0.248 Revision Date: 03-13-2026 |