Product Hierarchy
Product Hierarchy

70059LW - 8 PAIR AES/EBU, 24AWG, ISTP, LSZH-C


DIGITAL AUDIO 8 PAIR AES/EBU, 24AWG/0.22mm², ISTP, LSZH-C

Product Overview

Suitable Applications: Digital multi-modulation cable used in professional studios for the transmission of analogue and digital audio signals.; Designed to meet the requirements of the AES/EBU specification

Construction Details

Conductor
SizeStrandingMaterial
247x32BC-OFHC - Oxygen-Free Bare Copper (High Conductivity)
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene (Foam)1.45 mm (0.0571 in)White & Blue
Inner Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
Inner Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)3.5 mm (0.14 in)
Inner Jacket Table Notes: Elements are numbered for identification
Outer Jacket
MaterialNom. ThicknessNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)1.2 mm (0.047 in)14.5 mm (0.571 in)

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Characteristic ImpedenceNom. Velocity of Prop.
86 Ohm/km (26 Ohm/1000ft)40 pF/m (12 pF/ft)110 Ohm80%

Mechanical Characteristics

Bend Radius
Installation Min.
200 mm (7.9 in)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor - Euroclass Cca, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance - UL 1581 sec 1200 Black Only
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Cca-s1,d1,a1
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%
European Directive Compliance: EU Directive 2011/65/EU (RoHS 2)

History

Update and Revision: Revision Number: 0.143 Revision Date: 03-09-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
70059LW.01500BlackReel500 m8719605213587
70059LW.011000BlackReel1,000 m8719605223548
70059LW.00500VioletReel500 m8719605196422
2023-Belden-General Outdoor Suitability-Technical Bulletin Lowres.pdf
No accessories are available for this product