Product Hierarchy
Product Hierarchy

70059LV - 8 PAIR AES/EBU, 24AWG, ISTP, LSZH-C


DIGITAL AUDIO 8 PAIR AES/EBU, 24AWG/0.22mm², ISTP, LSZH-C

Product Overview

Suitable Applications: Digital multi-modulation cable used in professional studios for the transmission of analogue and digital audio signals.; Designed to meet the requirements of the AES/EBU specification

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialCross SectionConstruction n x DNo. of Pairs
247x32BC-OFHC - Oxygen-Free Bare Copper (High Conductivity)0.22 mm²7x0.20 mm8
Conductor Count: 16
Total Number of Pairs: 8
Insulation
MaterialNominal DiameterDiameter +/- Tolerance
PE - Polyethylene (Foam)1.45 mm0.03 mm
Color Chart
NumberColor
Pairs 1 t/m 8White & Blue
Inner Shield
TypeMaterialMaterial Trade NameCoverage [%]Drainwire MaterialDrainwire AWGDrainwire Construction n x D
TapeBi-Laminate (Alum+Poly)Beldfoil®100%Stranded tinned copper247x0.20 mm
Inner Jacket
MaterialNominal DiameterDiameter +/- Tolerance
LSZH - Low Smoke Zero Halogen (Flame Retardant)3.5 mm0.1 mm
Inner Jacket Table Notes: Elements are numbered for identification
Outer Shield
TypeMaterialCoverage [%]Drainwire MaterialDrainwire AWGDrainwire Construction n x D
TapeBi-Laminate (Alum+Poly)100%TC - Tinned Copper24Stranded
Outer Jacket
MaterialNominal DiameterNominal Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant)14.5 mm1.2 mm

Construction and Dimensions

Cabling
Description
8 pairs + drainwire stranded tinnend copper (AWG24)(7x0.20mm) + Filler

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
86 Ohm/km
Capacitance
Nom. Capacitance Conductor to Conductor
40 pF/m
Impedance
Frequency [MHz]Nominal Characteristic ImpedanceNominal Characteristic Tolerance
0.1 - 6110 Ohm15 Ohm
Delay
Nominal Velocity of Propagation (VP) [%]
80%

Temperature Range

Other Temp Range: -30-+70 °C

Mechanical Characteristics

Minimum Bend Radius During Installation: 200 mm
Minimum Bend Radius During Operation: 145 mm

Standards

CPR Euroclass: B2ca-s1,d1,a1

Applicable Environmental and Other Programs

Environmental Space: Indoor/Outdoor - Euroclass B2ca
EU Directive 2011/65/EU (RoHS 2): Yes

Suitability

Suitability - Burial: No
Suitability - Indoor: Yes
Suitability - Non-Halogenated: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes - UL 1581 sec 1200 Black Only

Flammability, LS0H, Toxicity Testing

IEC Flammability: IEC 60332-1-2
IEC 60754-1 - Halogen Amount: Zero
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity: 2.5 µS/mm
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH: 4.3
IEC 61034-2 - Smoke Density Min. Transmittance: 60%

History

Update and Revision: Revision Number: 0.121 Revision Date: 03-09-2026
2023-Belden-General Outdoor Suitability-Technical Bulletin Lowres.pdf
No accessories are available for this product