DIGITAL AUDIO 4 PAIR AES/EBU, 24AWG/0.22mm², ISTP, LSZH-C
| Suitable Applications: | Digital multi-modulation cable; Used in professional studios; For the transmission of analogue and digital audio signals; Designed to meet the requirements of the AES/EBU specification |
| Size | Stranding | Material |
|---|---|---|
| 24 | 7x32 | BC-OFHC - Oxygen-Free Bare Copper (High Conductivity) |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene (Foam) | 1.45 mm (0.0571 in) | White & Blue |
| Material | Coverage |
|---|---|
| Bi-Laminate (Alum+Poly) | 100% |
| Inner Shield Table Notes: | Aluminum inside |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 3.50 mm (0.138 in) |
| Inner Jacket Table Notes: | Elements are numbered for identification |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 1.20 mm (0.0472 in) | 11.00 mm |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence | Nom. Velocity of Prop. |
|---|---|---|---|
| 86.0 Ohm/km (26.2 Ohm/1000ft) | 40 pF/m (12 pF/ft) | 110 Ohm | 80% |
| Installation Min. |
|---|
| 110 mm |
| Environmental Suitability: | Indoor - Euroclass Dca & Eca |
| Flammability / Reaction to Fire: | IEC 60332-1-2, IEC 60332-3-24 |
| CPR Compliance: | CPR Euroclass: Dca-s1,d2,a1 |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.179 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 70058CH.00500 | Violet | Reel | 500 m | 8719605010360 |
| 70058CH.001000 | Violet | Reel | 1,000 m | 8719605010353 |