(109)DIGITAL AUDIO 4 PAIR AES/EBU, 24AWG/0.22mm², ISTP, LSZH
Suitable Applications: | Digital multi-modulation cable; Used in professional studios; For the transmission of analogue and digital audio signals; Designed to meet the requirements of the AES/EBU specification |
AWG | Stranding | Material | Cross Section | Construction n x D |
---|---|---|---|---|
24 | 7x32 | BC-OFHC - Oxygen-Free Bare Copper (High Conductivity) | 0.22 mm² | 7x0.20 mm |
Conductor Count: | 8 |
Total Number of Pairs: | 4 |
Type | Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|---|
Insulation | PE - Polyethylene (Foam) | 1.45 mm | 0.03 mm |
Number | Color |
---|---|
Pair 1 t/m 4 | White & Blue |
Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|
Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | Stranded tinned copper | 24 | 7x0.20 mm |
Table Notes: | Aluminum inside |
Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 3.50 mm | 0.10 mm |
Table Notes: | Elements are numbered for identification |
Type | Material | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | TC - Tinned Copper | 24 | 7x0.20 mm |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 11.00 mm | 1.20 mm |
Description | Filler |
---|---|
1 filler + 4 pairs | Polypropylene |
Nominal Conductor DCR |
---|
86.0 Ohm/km |
Nom. Capacitance Conductor to Conductor |
---|
40 pF/m |
Frequency [MHz] | Nominal Characteristic Impedance | Nominal Characteristic Tolerance |
---|---|---|
0.1 - 6 | 110 Ohm | +/- 15 Ohm |
Nominal Velocity of Propagation (VP) [%] |
---|
80% |
Other Temp Range: | -30 to +70 °C |
Min. Bend Radius During Installation: | 110 mm |
Min. Bend Radius During Operation: | 165 mm |
CPR Euroclass: | Eca |
Environmental Space: | Indoor - Euroclass Eca |
IEC Flammability: | IEC 60332-1-2 |
LOI of Jacket: | Min. 34 % |
IEC 60754-1 - Halogen Amount: | Zero |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity: | 2.5 µS/mm |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH: | 4.3 |
Item # | Color | Put-Up Type | Length | EAN |
---|---|---|---|---|
70058.00500 | Purple | Reel | 500 m | 8719605010322 |
Update and Revision: | Revision Number: 0.176 Revision Date: 01-15-2024 |