Product Hierarchy
Product Hierarchy

70056 - 16 PAIR AES/EBU, 26AWG, ISTP, LSZH


DIGITAL AUDIO 16 PAIR AES/EBU, 26AWG/0.14mm², ISTP, LSZH

Product Overview

Suitable Applications: Digital multi-modulation cable used in professional studios for the transmission of analogue and digital audio signals; Designed to meet the requirements of the AES/EBU specification

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialCross SectionConstruction n x DNo. of Pairs
267x34BC-OFHC - Oxygen-Free Bare Copper (High Conductivity)0.14 mm²7x0.15 mm16
Conductor Count: 32
Insulation
TypeMaterialNominal DiameterDiameter +/- Tolerance
InsulationPE - Polyethylene (Foam)1.10 mm0.03 mm
Color Chart
NumberColor
Pair 1 t/m 16White & Blue
Inner Shield
MaterialMaterial Trade NameCoverage [%]Drainwire MaterialDrainwire AWGDrainwire Construction n x D
Bi-Laminate (Alum+Poly)Beldfoil®100%Stranded tinned copper267x0.16 mm
Table Notes: Aluminum inside
Inner Jacket
MaterialNominal DiameterDiameter +/- Tolerance
LSZH - Low Smoke Zero Halogen (Flame Retardant)2.90 mm0.10 mm
Table Notes: Elements are numbered for identification
Outer Shield
TypeMaterialCoverage [%]Drainwire MaterialDrainwire AWGDrainwire Construction n x D
TapeBi-Laminate (Alum+Poly)100%TC - Tinned Copper267x0.16 mm
Outer Jacket
MaterialNominal DiameterNominal Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant)16.50 mm1.30 mm

Construction and Dimensions

Cabling
DescriptionFiller
1 filler + 16 pairsPolypropylene

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
134.0 Ohm/km
Capacitance
Nom. Capacitance Conductor to Conductor
40 pF/m
Impedance
Frequency [MHz]Nominal Characteristic ImpedanceNominal Characteristic Tolerance
0.1 - 6110 Ohm+/- 15 Ohm
Delay
Nominal Velocity of Propagation (VP) [%]
80%

Temperature Range

Other Temp Range: -30 to +70 °C

Mechanical Characteristics

Min. Bend Radius During Installation: 165 mm
Min. Bend Radius During Operation: 247.5 mm

Applicable Environmental and Other Programs

Environmental Space: Indoor

Flammability, LS0H, Toxicity Testing

IEC Flammability: IEC 60332-1-2
LOI of Jacket: Min. 34 %
IEC 60754-1 - Halogen Amount: Zero
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity: 2.5 µS/mm
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH: 4.3

Related Part Numbers

Variants
Item #ColorPut-Up TypeLengthEAN
70056.00500VioletReel500 m8719605010285

History

Update and Revision: Revision Number: 0.175 Revision Date: 01-15-2024
Date: 2005-01-01
No accessories are available for this product