(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1208)Instrumentation Cable
(447)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(202)UL 600V TC/TC-ER Pairs/Triads
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(1370)Managed Switches
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
(162)Access Nodes
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
(391)Cellular Routers
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
DIGITAL AUDIO 12 PAIR AES/EBU, 26AWG/0.14mm², ISTP, LSZH-C
Life Cycle Status: Discontinued
| Suitable Applications: | Digital multi-modulation cable used in professional studios for the transmission of analogue and digital audio signals; Designed to meet the requirements of the AES/EBU specification; Resistance to flame propagation according to IEC 60332-3-24 |
| Life Cycle: | Discontinued - the product is no longer manufactured |
| Size | Stranding | Material |
|---|---|---|
| 26 | 7x34 | BC-OFHC - Oxygen-Free Bare Copper (High Conductivity) |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene (Foam) | 1.10 mm (0.0433 in) | White & Blue |
| Material | Coverage |
|---|---|
| Bi-Laminate (Alum+Poly) | 100% |
| Inner Shield Table Notes: | Aluminum inside |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 2.90 mm (0.114 in) |
| Inner Jacket Table Notes: | Elements are numbered for identification |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 1.30 mm (0.0512 in) | 14.70 mm (0.5787 in) |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence | Nom. Velocity of Prop. |
|---|---|---|---|
| 134.0 Ohm/km (40.84 Ohm/1000ft) | 40 pF/m (12 pF/ft) | 110 Ohm | 80% |
| Installation Min. |
|---|
| 147 mm (5.79 in) |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | IEC 60332-3-24 |
| CEC / C(UL) Compliance: | . |
| CENELEC Compliance: | EN 50290-2-20 |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60% |
| Update and Revision: | Revision Number: 0.288 Revision Date: 03-13-2026 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| 70055CH.00500 | Green | Reel | 500 m |