Product Hierarchy
Product Hierarchy

70051CH - 1 PAIR AES/EBU, 26AWG, ISTP, LSZH-C


DIGITAL AUDIO 1 PAIR AES/EBU, 26AWG/0.14mm², ISTP, LSZH-C

Product Overview

Suitable Applications: Digital multi-modulation cable used in professional studios for the transmission of analogue and digital audio signals.; Designed to meet the requirements of the AES/EBU specification

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNo. of Pairs
267x34BC-OFHC - Oxygen-Free Bare Copper (High Conductivity)1
Conductor Count: 2
Total Number of Pairs: 1
Insulation
MaterialNominal DiameterDiameter +/- Tolerance
PE - Polyethylene (Foam)1.1 mm0.03 mm
Color Chart
NumberColor
Pair 1White & Blue
Outer Shield Material
TypeMaterialMaterial Trade NameCoverage [%]Drainwire MaterialDrainwire AWGDrainwire Construction n x D
TapeBi-Laminate (Alum+Poly)Beldfoil®100%TC - Tinned Copper26Stranded
Outer Jacket Material
MaterialNominal DiameterDiameter +/- Tolerance
LSZH - Low Smoke Zero Halogen (Flame Retardant)3.9 mm0.2 mm

Construction and Dimensions

Cabling
Description
1 pair + drainwire stranded tinnend copper (AWG26)(7x0.16mm)
Min Elongation at Breakof Jacket: 125 %
Min Tensile Strength of Jacket: 9 MPa

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
134 Ohm/km
Capacitance
Nom. Capacitance Conductor to Conductor
40 pF/m
Impedance
Nominal Characteristic ImpedanceNominal Characteristic Tolerance
110 Ohm15 Ohm
Delay
Nominal Velocity of Propagation (VP) [%]
80%

Temperature Range

Other Temp Range: -30-+70 °C

Mechanical Characteristics

Min Setting Radius: 19.5 mm

Standards

CPR Euroclass: Dca-s2,d1,a1

Applicable Environmental and Other Programs

Environmental Space: Indoor - Euroclass Dca
EU RoHS Compliance Date (yyyy-mm-dd): 2015-06-11

Flammability, LS0H, Toxicity Testing

IEC Flammability: IEC 60332-1-2 and IEC 60332-3-25
IEC 60754-1 (EN50267-1)- Halogen Amount: Zero
IEC 60754-2 (EN50267-2)- Halogen Acid Gas Amount - Max. Conductivity: 2.5 µS/mm
IEC 60754-2 (EN50267-2)- Halogen Acid Gas Amount - Min. pH: 4.3
IEC 61034-2 (EN 61034-2) (VDE 0482-1034) - Smoke Density Min. Transmittance: 60%

Part Number

Variants
Item #ColorPutup TypeLengthEAN
70051CH.00500PurpleReel500 m8719605010070

History

Update and Revision: Revision Number: 0.122 Revision Date: 12-17-2020
Date: 2015-06-11
No accessories are available for this product