Product Hierarchy
Product Hierarchy

70051 - 1 PAIR AES/EBU, 26AWG, ISTP, LSZH


DIGITAL AUDIO 1 PAIR AES/EBU, 26AWG/0.14mm², ISTP, LSZH

Product Overview

Suitable Applications: Digital multi-modulation cable; Used in professional studios; For the transmission of analogue and digital audio signals; Designed to meet the requirements of the AES/EBU specification

Construction Details

Conductor
SizeStrandingMaterial
267x34BC-OFHC - Oxygen-Free Bare Copper (High Conductivity)
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene (Foam)1.10 mm (0.0433 in)White & Blue
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
Outer Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)3.90 mm

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Characteristic ImpedenceNom. Velocity of Prop.
134.0 Ohm/km (40.84 Ohm/1000ft)40 pF/m (12 pF/ft)110 Ohm80%

Mechanical Characteristics

Bend Radius
Installation Min.
39 mm

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Fca
CEC / C(UL) Compliance: .
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

History

Update and Revision: Revision Number: 0.178 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
70051.02500BlackReel500 m8719605161857
70051.011000GrayReel1,000 m8719605010063
70051.00100PurpleReel100 m8719605010049
70051.00500PurpleReel500 m8719605010056
Date: 2005-01-01
No accessories are available for this product