DIGITAL AUDIO 1 PAIR AES/EBU, 22AWG/0.34mm², ISTP, LSZH-C
| Suitable Applications: | Digital multi-modulation cable used in professional studios for the transmission of analogue and digital audio signals.; Designed to meet the requirements of the AES/EBU specification; The cable is very flexible and has a small outer diameter for use in applications where space is limited |
| Size | Stranding | Material |
|---|---|---|
| 22 | 7x30 | BC-OFHC - Oxygen-Free Bare Copper (High Conductivity) |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene (Foam) | 2.1 mm (0.083 in) | Red & Black |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 7.4 mm |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence | Nom. Velocity of Prop. |
|---|---|---|---|
| 58 Ohm/km (18 Ohm/1000ft) | 45 pF/m (14 pF/ft) | 110 Ohm | 76% |
| Max. Pull Tension: | 70 N (16 lbf) |
| Environmental Suitability: | Indoor - Euroclass Dca |
| Flammability / Reaction to Fire: | IEC 60332-1-2, IEC 60332-3-24 |
| CPR Compliance: | CPR Euroclass: Dca-s2,d1,a1 |
| European Halogen Free Standards: | IEC 60754-1 - Halogen Amount = Zero |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.205 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 70050CH.00305 | Gray | Reel | 305 m | 8719605186751 |
| 70050CH.00500 | Gray | Reel | 500 m | 8719605010032 |