Product Hierarchy
Product Hierarchy

70050 - 1 PAIR AES/EBU, 22AWG, ISTP, LSZH


DIGITAL AUDIO 1 PAIR AES/EBU, 22AWG/0.34mm², ISTP, LSZH

Product Overview

Suitable Applications: 1-pair 22AWG halogen-free single pair cable; For digital audio

Construction Details

Conductor
SizeStrandingMaterial
227x30BC-OFHC - Oxygen-Free Bare Copper (High Conductivity)
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene (Foam)2.10 mm (0.0827 in)Red & Black
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
Outer Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)6.00 mm (0.236 in)

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Characteristic ImpedenceNom. Velocity of Prop.
58.0 Ohm/km (17.7 Ohm/1000ft)45 pF/m (14 pF/ft)110 Ohm76%
Voltage
Voltage Rating
300 V

Mechanical Characteristics

Bend Radius
Installation Min.
60 mm (2.4 in)
Max. Pull Tension: 70 N (16 lbf)

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Fca
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

History

Update and Revision: Revision Number: 0.293 Revision Date: 05-28-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
70050.00100PurpleReel100 m8719605159083
70050.00500PurpleReel500 m8719605010025
Date: 2017-03-02
No accessories are available for this product