Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
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
(14209)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5163)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(760)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(1040)M12
(777)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(185)M12-M8 Cordsets
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
DIGITAL AUDIO 1 PAIR AES/EBU, 24AWG/0.22mm², ISTP, LSZH
| Suitable Applications: | 1-pair 24AWG halogen-free single pair cable; For digital audio |
| AWG | Stranding | Material | Construction n x D | No. of Pairs |
|---|---|---|---|---|
| 24 | 7x32 | BC-OFHC - Oxygen-Free Bare Copper (High Conductivity) | 7x0.20 mm | 1 |
| Conductor Count: | 2 |
| Total Number of Pairs: | 1 |
| Material | Nominal Diameter | Diameter +/- Tolerance |
|---|---|---|
| PE - Polyethylene (Foam) | 1.70 mm | 0.05 mm |
| Number | Color |
|---|---|
| Pair 1 | Red & Black |
| Type | Material | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D | Drainwire Position |
|---|---|---|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | TC - Tinned Copper | 24 | 7x0.20 mm | Under shielding foil |
| Material | Nominal Diameter | Diameter +/- Tolerance |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 6.9 mm | 0.3 mm |
| Description |
|---|
| 1 pair + drainwire stranded tinnend copper (AWG24)(7x0.20mm) |
| Nominal Conductor DCR |
|---|
| 86 Ohm/km |
| Nom. Capacitance Conductor to Conductor |
|---|
| 36 pF/m |
| Frequency [MHz] | Nominal Characteristic Impedance | Nominal Characteristic Tolerance |
|---|---|---|
| 0.1 - 6 | 110 Ohm | 15 Ohm |
| Nominal Velocity of Propagation (VP) [%] |
|---|
| 76% |
| Other Temp Range: | -30-+70 °C |
| Maximum Recommended Pulling Tension: | 70 N |
| Minimum Bend Radius During Installation: | 70 mm |
| Minimum Bend Radius During Operation: | 100 mm |
| CPR Euroclass: | Cca-s1,d1,a1 |
| Environmental Space: | Indoor/Outdoor - Euroclass Cca |
| Suitability - Burial: | No |
| Suitability - Indoor: | Yes |
| Suitability - Non-Halogenated: | Yes |
| Suitability - Outdoor: | Yes |
| Suitability - Sunlight Resistance: | Yes - UL 1581 sec 1200 Black Only |
| IEC Flammability: | IEC 60332-1-2, IEC 60332-3-24 |
| IEC 60754-1 - Halogen Amount: | zero |
| IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity: | 2.5 µS/mm |
| IEC 60754-2 - Halogen Acid Gas Amount - Min. pH: | 4.3 |
| Update and Revision: | Revision Number: 0.148 Revision Date: 03-09-2026 |