DIGITAL AUDIO 1 PAIR AES/EBU, 24AWG/0.22mm², ISTP, LSZH
| Suitable Applications: | 1-pair 24AWG halogen-free single pair cable; For digital audio |
| Size | Stranding | Material |
|---|---|---|
| 24 | 7x32 | BC-OFHC - Oxygen-Free Bare Copper (High Conductivity) |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene (Foam) | 1.70 mm (0.0669 in) | Red & Black |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 7.3 mm |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence | Nom. Velocity of Prop. |
|---|---|---|---|
| 86 Ohm/km (26 Ohm/1000ft) | 36 pF/m (11 pF/ft) | 110 Ohm | 76% |
| Installation Min. |
|---|
| 75 mm |
| Max. Pull Tension: | 70 N (16 lbf) |
| Environmental Suitability: | Indoor - Euroclass B2ca |
| Flammability / Reaction to Fire: | IEC 60332-1-2, IEC 60332-3-24 |
| CPR Compliance: | CPR Euroclass: B2ca-s1,d1,a1 |
| European Halogen Free Standards: | IEC 60754-1 - Halogen Amount = zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
| Update and Revision: | Revision Number: 0.64 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 70049LV.01100 | Black | Reel | 100 m | 8719605181893 |
| 70049LV.01500 | Black | Reel | 500 m | 8719605181848 |
| 70049LV.00500 | Purple | Reel | 500 m | 8719605180315 |