Speaker Cable, 2 Conductor 4.0mm² (56 x 0.30mm) Oxygen-Free Bare Copper (High Conductivity), LSZH Insulation, LSZH Jacket, Flexible, CPR Euroclass Dca.
| Suitable Applications: | Speaker cable for use in indoor or outdoor applications |
| Stranding | Material |
|---|---|
| Stranded | BC-OFHC - Oxygen-Free Bare Copper (High Conductivity) |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 3.30 mm (0.130 in) | Black, Red |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 8.60 mm (0.339 in) |
| Outer Jacket1 Table Notes: | Matte Finish |
| Max. Conductor DCR |
|---|
| 4.5 Ohm/km (1.4 Ohm/1000ft) |
| Storage |
|---|
| -30°C to +70°C |
| Max. Pull Tension: | 550 N (120 lbf) |
| Environmental Suitability: | Indoor - Euroclass Dca |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Dca-s2,d2,a1 |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.290 Revision Date: 10-15-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 70048.00100 | Black | Reel | 100 m | 8719605142436 |
| 70048.00500 | Black | Reel | 500 m | 8719605009937 |