Product Hierarchy
Product Hierarchy

70047 - Speaker Cable LSZH 4x2.5mm², CPR Dca.


Speaker Cable, 4 Conductor 2.5mm² (50 x 0.25mm) Oxygen-Free Bare Copper (High Conductivity), LSZH Insulation, LSZH Jacket, Flexible, CPR Euroclass Dca.

Product Overview

Suitable Applications: Speaker cable for use in indoor or outdoor applications

Construction Details

Conductor
StrandingMaterial
StrandedBC-OFHC - Oxygen-Free Bare Copper (High Conductivity)
Insulation
MaterialNom. Insulation DiameterColor Code
LSZH - Low Smoke Zero Halogen (Flame Retardant)2.70 mm (0.106 in)Black, Red, White, Green
Outer Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)8.50 mm

Electrical Characteristics

Electricals
Max. Conductor DCR
8 Ohm/km

Mechanical Characteristics

Temperature
Storage
-30°C to +70°C
Max. Pull Tension: 700 N (160 lbf)

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Dca
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Dca-s2,d2,a1; CPR UKCA Class: Dca-s2,d2,a1
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.184 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
70047.00100BlackReel100 m8719605142429
70047.00500BlackReel500 m8719605009913
70047.009999BlackReel500 m8719605009920
Date: 2004-01-01
No accessories are available for this product