(188)Server Cabinets
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
(32)Rack & Cabinets Accessories
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
(109)Speaker Cable, 2 Conductor 2.5mm² (50 x 0.25mm) Oxygen-Free Bare Copper (High Conductivity), LSZH Insulation, LSZH Jacket, Flexible, CPR Euroclass Cca.
Suitable Applications: | Speaker cable for use in indoor or outdoor applications |
Stranding | Material | Cross Section | Construction n x D |
---|---|---|---|
Stranded | BC-OFHC - Oxygen-Free Bare Copper (High Conductivity) | 2.50 mm² | 50x0.25 mm |
Conductor Count: | 2 |
Type | Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|---|
Insulation | LSZH - Low Smoke Zero Halogen (Flame Retardant) | 2.70 mm | 0.07 mm |
Number | Color |
---|---|
Wire 1 | Black |
Wire 2 | Red |
Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 8.0 mm | 0.30 mm |
Table Notes: | Matte Finish |
Description |
---|
2 wires twisted |
Max. Conductor DCR |
---|
8 Ohm/km |
Min Insulation Resistance: | 200 MOhm*km |
Voltage Rating [V] |
---|
300 V |
Storage Temperature Range: | -30°C to +70°C |
Operating Temp Range (Flexible Install): | -5° to +60°C |
Operating Temp Range (Fixed Install): | -30°C to +70° |
Max. Pull Tension: | 350 N |
CPR Euroclass: | Cca-s1,d1,a1 |
Environmental Space: | Indoor/Outdoor - Euroclass Cca |
IEC Flammability: | IEC 60332-1-2 |
IEC 60754-1 - Halogen Amount: | Zero |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity: | 2.5 µS/mm |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH: | 4.3 |
Item # | Color | Put-Up Type | Length | EAN |
---|---|---|---|---|
70046LW.00100 | Black | Reel | 100 m | 8719605180254 |
70046LW.00500 | Black | Reel | 500 m | 8719605176585 |
Update and Revision: | Revision Number: 0.60 Revision Date: 02-15-2024 |