Product Hierarchy
Product Hierarchy

70046 - Speaker Cable LSZH 2x2.5mm², CPR Dca.


Speaker Cable, 2 Conductor 2.5mm² (50 x 0.25mm) Oxygen-Free Bare Copper (High Conductivity), LSZH Insulation, LSZH Jacket, Flexible, CPR Euroclass Dca.

Product Overview

Suitable Applications: Speaker cable for use in indoor or outdoor applications

Construction Details

Conductor
SizeStrandingMaterial
2.5 mm²StrandedBC-OFHC - Oxygen-Free Bare Copper (High Conductivity)
Insulation
MaterialNom. Insulation DiameterColor Code
LSZH - Low Smoke Zero Halogen (Flame Retardant)2.70 mm (0.106 in)Black, Red
Outer Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)7.30 mm (0.287 in)
Outer Jacket1 Table Notes: Matte Finish
Overall Cable Diameter (Nominal): 7.30 mm (0.287 in)

Electrical Characteristics

Electricals
Max. Conductor DCR
8 Ohm/km

Mechanical Characteristics

Temperature
OperatingStorage
-30°C to +70°C-30°C to +70°C
Max. Pull Tension: 350 N (79 lbf)

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Dca, Non-Halogenated
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Dca-s2,d2,a1; CPR UKCA Class: Dca-s2,d2,a1
CEC / C(UL) Compliance: .
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.294 Revision Date: 07-14-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
70046.00100BlackReel100 m8719605009890
70046.00500BlackReel500 m8719605009906
Date: 2004-01-01
No accessories are available for this product