Speaker Cable, 2 Conductor 1.5mm² (30 x 0.25mm) Oxygen-Free Bare Copper (High Conductivity), LSZH Insulation, LSZH Jacket, Flexible, CPR Euroclass B2ca.
| Suitable Applications: | Speaker cable for use in indoor or outdoor applications |
| Size | Stranding | Material |
|---|---|---|
| 1.5 mm² | Stranded | BC-OFHC - Oxygen-Free Bare Copper (High Conductivity) |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 2.30 mm (0.0906 in) | Black, Red |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 6.80 mm (0.268 in) |
| Outer Jacket1 Table Notes: | Matte Finish |
| Overall Cable Diameter (Nominal): | 6.80 mm (0.268 in) |
| Max. Conductor DCR | Nom. Capacitance Cond-to-Cond |
|---|---|
| 13 Ohm/km | 110 pF/m (34 pF/ft) |
| Voltage Rating |
|---|
| 300 V |
| Storage |
|---|
| -30°C to +70°C |
| Max. Pull Tension: | 200 N (45 lbf) |
| Environmental Suitability: | Indoor/Outdoor - Euroclass B2ca, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance - UL 1581 sec 1200 Black Only |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: B2ca-s1,d1,a1 |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60% |
| Update and Revision: | Revision Number: 0.183 Revision Date: 07-14-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 70045LV.00100 | Black | Reel | 100 m | 8719605163370 |
| 70045LV.00250 | Black | Reel | 250 m | 8719605163387 |
| 70045LV.00500 | Black | Reel | 500 m | 8719605163363 |
| 70045LV.01100 | Gray | Reel | 100 m | 8719605177643 |
| 70045LV.01250 | Gray | Reel | 250 m | 8719605177650 |