Product Hierarchy
Product Hierarchy

70040 - MICROPHONECABLE 1PR AWG24


MICROPHONECABLE 1PR AWG24/0.22mm²

Product Overview

Suitable Applications: Microphone cable

Construction Details

Conductor
SizeStrandingMaterial
2432x38BC-OFHC - Oxygen-Free Bare Copper (High Conductivity)
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene1.45 mm (0.0571 in)Red, Blue
Black, Red (like RAL 3001), Yellow (like RAL 1003), Green (like RAL 6029), Blue (like RAL 5005), Gray (like RAL 7000)
Outer Shield
Shield TypeMaterial
Spiral Serve / ScreenBare Copper (BC)
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride6.10 mm
Outer Jacket1 Table Notes: Flexible Matte Finish Sheath

Electrical Characteristics

Electricals
Max. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Shield
78 Ohm/km (24 Ohm/1000ft)60 pF/m (18 pF/ft)110 pF/m (34 pF/ft)

Mechanical Characteristics

Temperature
Storage
-15°C To +60°C
Bend Radius
Installation Min.
61 mm

Standards and Compliance

Environmental Suitability: Indoor

History

Update and Revision: Revision Number: 0.170 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
70040.00100BlackReel100 m8719605009784
70040.00500BlackReel500 m8719605009791
Date: 2018-03-23
No accessories are available for this product