Product Hierarchy
Product Hierarchy

70039 - AUDIO ANALOG 10 PAIR, 26AWG, LSZH


ANALOG AUDIO 10 PAIR, 26AWG/0.14mm², LSZH

Life Cycle Status: Discontinued

Product Overview

Suitable Applications: Audio snake cable used in professional studios for the transmission of analogue signals

Physical Characteristics (Overall)

Conductor Count: 20
Insulation
Diameter +/- Tolerance
0.03 mm
Color Chart
Number
Pairs 1 t/m 10
Inner Shield
Drainwire MaterialDrainwire AWG
Stranded tinned copper16
Inner Jacket
Diameter +/- Tolerance
0.1 mm
Inner Jacket Table Notes: Elements are numbered for identification
Outer Shield
Drainwire MaterialDrainwire AWGDrainwire Construction n x D
TC - Tinned Copper26Stranded
Outer Jacket
Diameter +/- Tolerance
0.1 mm

Construction and Dimensions

Cabling
Description
10 pairs + drainwire stranded tinnend copper (AWG26)(7x0.16mm) + Filler

Electrical Characteristics

Capacitance
Nom. Capacitance Conductor to Conductor
90 pF/m
Delay
Nominal Velocity of Propagation (VP) [%]
66%

Temperature Range

Other Temp Range: -30-+70 °C

Applicable Environmental and Other Programs

Environmental Space: Indoor

Flammability, LS0H, Toxicity Testing

IEC Flammability: IEC 60332-1-2
LOI of Jacket: 34 %
IEC 60754-1 - Halogen Amount: Zero

History

Update and Revision: Revision Number: 0.220 Revision Date: 10-07-2025
Date: 2014-09-19
No accessories are available for this product