ANALOG AUDIO 10 PAIR 26AWG/0.14mm², PVC
Life Cycle Status: Discontinued
| Suitable Applications: | Audio snake cable used in professional studios for the transmission of analogue signals |
| Life Cycle: | Discontinued - the product is no longer manufactured |
| Inner Jacket Table Notes: | Elements are numbered for identification |
| Nom. Capacitance Cond-to-Cond | Nom. Velocity of Prop. |
|---|---|
| 90 pF/m (27 pF/ft) | 66% |
| Environmental Suitability: | Indoor - Euroclass Eca |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.240 Revision Date: 03-13-2026 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| 70038.001000 | Blue | Reel | 1,000 m |