(777)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1281)Instrumentation Cable
(475)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(13)CSA ACIC Cable
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
(3640)Modular Couplers
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
(1065)M12
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
ANALOG AUDIO 40 PAIR 26AWG/0.14mm², BRAID PVC
Life Cycle Status: Discontinued
| Suitable Applications: | Audio snake cable used in professional studios; For the transmission of analogue signals |
| Life Cycle: | Discontinued - the product is no longer manufactured |
| Size | Stranding | Material |
|---|---|---|
| 26 | 7x34 | BC-OFHC - Oxygen-Free Bare Copper (High Conductivity) |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene | 1.00 mm (0.0394 in) | White & Red |
| Material | Coverage |
|---|---|
| Bi-Laminate (Alum+Poly) | 100% |
| Inner Shield Table Notes: | Aluminum inside |
| Shield Type | Material |
|---|---|
| Tape | Polyester |
| Braid | Tinned Copper (TC) |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 2.80 mm (0.110 in) |
| Inner Jacket Table Notes: | Elements are numbered for identification |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 1.50 mm (0.0591 in) | 24.40 mm (0.9606 in) |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence | Nom. Velocity of Prop. |
|---|---|---|---|
| 134.0 Ohm/km (40.84 Ohm/1000ft) | 90 pF/m (27 pF/ft) | 90 Ohm | 66% |
| Installation Min. |
|---|
| 244 mm (9.61 in) |
| Environmental Suitability: | Indoor |
| Update and Revision: | Revision Number: 0.265 Revision Date: 03-13-2026 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| 70037.00500 | Black | Reel | 500 m |