(10)ANALOG AUDIO 16 PAIR 26AWG/0.14mm², BRAID PVC
Suitable Applications: | Audio snake cable used in professional studios; For the transmission of analogue signals |
AWG | Stranding | Material | Cross Section | Construction n x D |
---|---|---|---|---|
26 | 7x34 | BC-OFHC - Oxygen-Free Bare Copper (High Conductivity) | 0.14 mm² | 7x0.16 mm |
Conductor Count: | 32 |
Total Number of Pairs: | 16 |
Type | Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|---|
Insulation | PE - Polyethylene | 1.00 mm | 0.03 mm |
Number | Color |
---|---|
Pair 1 t/m 16 | White & Red |
Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|
Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | Stranded tinned copper | 26 | 7x0.16 mm |
Table Notes: | Aluminum inside |
Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|
PVC - Polyvinyl Chloride | 2.80 mm | 0.10 mm |
Table Notes: | Elements are numbered for identification |
Type | Material | Min. Coverage [%] |
---|---|---|
Tape | Polyester | |
Braid | Tinned Copper (TC) | 80% |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 16.40 mm | 1.30 mm |
Description | Filler |
---|---|
1 filler + 16 pairs | Polypropylene |
Nominal Conductor DCR |
---|
134.0 Ohm/km |
Nom. Capacitance Conductor to Conductor |
---|
90 pF/m |
Nominal Characteristic Impedance |
---|
90 Ohm |
Other Temp Range: | -40 to +70 °C |
Min Bend Radius During Installation: | 164 mm |
Min Setting Radius: | 82 mm |
CPR Euroclass: | Eca |
Environmental Space: | Indoor - Euroclass Eca |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-01-01 |
IEC Flammability: | IEC 60332-1-2 |
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
70035.00250 | Black | Reel | 250 m | 8719605171221 |
70035.00500 | Black | Reel | 500 m | 8719605009685 |
Update and Revision: | Revision Number: 0.134 Revision Date: 08-25-2020 |