(14204)Indoor Fiber Cable
(1631)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1371)Managed Switches
(260)BOBCAT
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
(34)Rack Mount Switches
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
(61)Services
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
ANALOG AUDIO 1 PAIR, 22AWG/0.34mm², ISTP, PVC
| Suitable Applications: | Single pair 22 AWG screened pair cable for analog audio |
| Size | Stranding | Material |
|---|---|---|
| 22 | 7x30 | BC-OFHC - Oxygen-Free Bare Copper (High Conductivity) |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene | 1.16 mm (0.0457 in) | Red & Black |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 3.5 mm |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Nom. Inductance |
|---|---|---|---|
| 46 Ohm/km (14 Ohm/1000ft) | 115 pF/m (35.1 pF/ft) | 220 pF/m (67 pF/ft) | 0.56 µH/m (0.17 µH/ft) |
| Nom Outer Shield DCR: | 46.9 Ohm/km (14.3 Ohm/1000ft) |
| Max. Pull Tension: | 120 N (27 lbf) |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| Update and Revision: | Revision Number: 0.126 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 70031E.001000 | Black | Reel | 1,000 m | 8719605009593 |