Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13870)Indoor Fiber Cable
(1455)Indoor/Outdoor Fiber Cable
(6979)Outdoor Fiber Cable
(5136)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3165)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3419)Modular Couplers
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
(43)Type A Accessories
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(110)Double-Ended Cordsets
(56)Accessories
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
(981)M12
(719)Field Attachables
(89)Receptacles
(148)Single-Ended Cordsets
(249)M12-M12 Cordsets
(167)M12-M8 Cordsets
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
(235)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(60)SPE Connectors
(51)Assemblies & Cordsets
(1098)Fiber Patch Cords
(474)Double-Ended Cordsets
(76)Pigtails
(17)Single-Ended Cordsets
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
(969)SPIDER Fast/Gigabit Switches
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
(64)Access Nodes
(4)Blank Adapter Panels
(7)Central Switching Modules
(6)Ethernet Cards
(16)Empty Node Chassis
(6)Legacy Cards
(17)MPLS Accessories
(1)Node Support Modules
(2)Power Supplies
(6)Edge Device
(4)Wireless
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
ANALOG AUDIO 1 PAIR, 22AWG/0.34mm², ISTP, LSZH
| Suitable Applications: | 1-pair 22AWG halogen-free screened pair cable; For analogue audio |
| Size | Stranding | Material |
|---|---|---|
| 22 | 7x30 | BC-OFHC - Oxygen-Free Bare Copper (High Conductivity) |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene | 1.16 mm (0.0457 in) | Red & Black |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 3.50 mm |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Nom. Inductance |
|---|---|---|---|
| 46.0 Ohm/km (14.0 Ohm/1000ft) | 115 pF/m (35.1 pF/ft) | 220 pF/m (67 pF/ft) | 0.56 µH/m (0.17 µH/ft) |
| Nom Outer Shield DCR@Cond DCR1-cnv: | 46.9 Ohm/km (14.3 Ohm/1000ft) |
| Voltage Rating |
|---|
| 100 V |
| Installation Min. |
|---|
| 35 mm |
| Max. Pull Tension: | 120 N (27 lbf) |
| Environmental Suitability: | Indoor - Euroclass Eca |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.178 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 70031.01100 | Black | Reel | 100 m | 8719605125750 |
| 70031.01500 | Black | Reel | 500 m | 8719605125767 |
| 70031.00100 | Gray | Reel | 100 m | 8719605009579 |
| 70031.00500 | Gray | Reel | 500 m | 8719605009586 |