ANALOG AUDIO 1 PAIR, 24AWG/0.22mm², ISTP, LSZH
| Suitable Applications: | Single pair 24 AWG halogen free screened pair cable for analog audio; For analogue audio |
| Size | Stranding | Material |
|---|---|---|
| 24 | 7x32 | BC-OFHC - Oxygen-Free Bare Copper (High Conductivity) |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene | 1.02 mm (0.0402 in) | Red & Black |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 3.1 mm |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Nom. Inductance |
|---|---|---|---|
| 88.5 Ohm/km (27.0 Ohm/1000ft) | 92 pF/m (28 pF/ft) | 180 pF/m (55 pF/ft) | 0.75 µH/m (0.23 µH/ft) |
| Nom Outer Shield DCR: | 52 Ohm/km (16 Ohm/1000ft) |
| Installation Min. |
|---|
| 31 mm |
| Max. Pull Tension: | 70 N (16 lbf) |
| Environmental Suitability: | Indoor - Euroclass Dca |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Dca-s2,d1,a1 |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60% |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.167 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 70030.01100 | Black | Reel | 100 m | 8719605009548 |
| 70030.01500 | Black | Reel | 500 m | 8719605009555 |
| 70030.00100 | Gray | Reel | 100 m | 8719605009524 |
| 70030.00500 | Gray | Reel | 500 m | 8719605009531 |