Networking & Data Cable
(703)Industrial Ethernet Cable
(187)Enterprise Category Cable
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(162)Access Nodes
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
(394)Cellular Routers
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
(4)| Suitable Applications: | 2 PR Audio snake cable for mobile applications |
| Size | Stranding |
|---|---|
| 26 | 18x38 |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene | 1.05 mm (0.0413 in) | Red & White |
| Material | Coverage |
|---|---|
| Tinned Copper (TC) | 90% |
| Material | Coverage |
|---|---|
| Tinned Copper (TC) | 80% |
| Tinned Copper (TC) |
| Material | Nom. Diameter |
|---|---|
| TPE - Thermoplastic Elastomer | 3.05 mm (0.120 in) |
| Inner Jacket Table Notes: | Jacket single element, elements are numbered 1 - 2 |
| Material | Nom. Diameter |
|---|---|
| TPE - Thermoplastic Elastomer | 9.0 mm |
| Max. Conductor DCR | Nom. Capacitance Cond-to-Cond |
|---|---|
| 148 Ohm/km | 70 pF/m (21 pF/ft) |
| Installation Min. |
|---|
| 120 mm |
| Environmental Suitability: | Indoor |
| CPR Compliance: | CPR Euroclass: Eca |
| CEC / C(UL) Compliance: | . |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.109 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| 70019E.00500 | Black | Reel | 500 m |