Product Hierarchy
Product Hierarchy

70009PU - DataTuff® 5E, 1Q #22 Str TC, PO ins, F/B, PUR HF jkt, PROFINET type C, 2M torsion


DataTuff® 5E, 1 Quad AWG 22 Tinned Copper - Stranded, Polyethylene insulation,SF/UTP - Overall Braid + Foil shielding, PUR Halogen Free jacket , PROFINET type C, 2M torsion

Product Overview

Suitable Applications: PROFINET Cat5e, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc.

Construction Details

Conductor
SizeStrandingMaterialNo. of PairsNo. of Elements
22 AWG19x0.15 mmTC - Tinned Copper24
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene1.55 mm (0.0610 in)White & Blue & Yellow & Orange
1 Quad
Cable Core
Description
1 quad with center filler
Inner Jacket
MaterialNom. Diameter
TPE - Thermoplastic Elastomer4.3 mm (0.17 in)
Table Notes: Bedding
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
BraidTinned Copper (TC)85%
Outer Jacket
SeparatorMaterialNom. Diameter
non-Woven TapePUR - Polyurethane (Halogen Free)6.5 mm (0.26 in)
Table Notes: Sheath Resists Weld-Splatter
Overall Cable Diameter (Nominal): 6.5 mm (0.26 in)

Electrical Characteristics

Electricals
Max. Conductor DCRNom. Characteristic Impedance
57.1 Ohm/km100 Ohm
Delay
Max. DelayNom. Velocity of Prop.
530 ns/100m68%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)Min. NEXT [dB]Min. PSNEXT [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. SRL (Structural Return Loss) [dB]
12.1 dB/100m65626461
44 dB/100m5653524923
106.3 dB/100m5047444125
168 dB/100m4744403725
31.2511.4 dB/100m4340343123.6
62.516.5 dB/100m3835282521.5
10021.3 dB/100m3532242120.1
Table Notes: Reference standard: ISO/IEC 11801 ed 2.0, Cat 5e
Transfer Impedance
FrequencyMax. Transfer Impedance
10 MhzMax. 10 mOhm/m
Voltage
Voltage Rating
300 V

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-40°C to +80°C-5°C To +60°C-40°C to +80°C
Trailing/Flexing Properties
MotionNumber of CyclesRadiusSpeedAccelerationTraverse LengthTorsion Angle
Trailing/Bending2,000,00060 mm3 m/s3 m/s²
Torsion/Twisting2,000,0001 m180 °
Bend Radius
Stationary Min.
30 mm (1.2 in)

Standards and Compliance

Environmental Suitability: Indoor, Indoor, Outdoor - Black only, Sunlight Resistance, Oil Resistance
AWM Compliance: AWM 20549
Data Category: Category 5e
ISO/IEC Compliance: ISO/IEC 11801-1
European Directive Compliance: EU CE Mark

History

Update and Revision: Revision Number: 0.268 Revision Date: 02-03-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
70009PU.01500GreenReel500 m8719605009470
Date: 2012-03-06
AN 112E
Description: Cable Solutions for Outside Broadcast Events From Access Control to Giant Displays
Belden Cables, Wires and Accessories for Industrial Applications_Original_87238-1.pdf
No accessories are available for this product