Networking & Data Cable
(686)Industrial Ethernet Cable
(178)Enterprise Category Cable
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
(13442)Indoor Fiber Cable
(1440)Indoor/Outdoor Fiber Cable
(6914)Outdoor Fiber Cable
(4788)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(725)Audio, Sound, & Control Cable
(226)Access Control Cable
(79)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3402)Modular Couplers
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
(739)Type A
(563)Type A Field Attachables
(354)Type A Receptacles
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
(1014)M12 Power
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
(87)Tees, Reducers & Adapters
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
(232)Adapter and Splitter
(4)Double-Ended Cordsets
(124)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(59)SPE Connectors
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
(836)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(89)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(909)SPIDER Fast/Gigabit Switches
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
(102)DRAGON MACH4000
(16)GREYHOUND 1020/1030
(11)GREYHOUND 1040
(23)GREYHOUND 2000
(1)GREYHOUND 105/106
(13)GREYHOUND 103
(8)MACH100
(23)MACH1020/1030
(3)MACH1040
(4)IP65/IP67 Switches & Routers
(36)Embedded Ethernet
(3)Security & Firewalls
(36)Edge Device
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
(74)Network Management
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
(5)Accessories
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
DataTuff® 5E, 1 Quad AWG 22 Tinned Copper - Stranded, Polyethylene insulation,SF/UTP - Overall Braid + Foil shielding, PUR Halogen Free jacket , PROFINET type C, 2M torsion
| Suitable Applications: | PROFINET Cat5e, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 22 AWG | 19x0.15 mm | TC - Tinned Copper | 2 |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene | 1.55 mm (0.0610 in) | White & Blue & Yellow & Orange |
| 1 Quad |
| Description |
|---|
| 1 quad with center filler |
| Material | Nom. Diameter |
|---|---|
| TPE - Thermoplastic Elastomer | 4.3 mm (0.17 in) |
| Inner Jacket Table Notes: | Bedding |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Braid | Tinned Copper (TC) | 85% |
| Separator | Material | Nom. Diameter |
|---|---|---|
| non-Woven Tape | PUR - Polyurethane (Halogen Free) | 6.5 mm (0.26 in) |
| Outer Jacket1 Table Notes: | Sheath Resists Weld-Splatter |
| Overall Cable Diameter (Nominal): | 6.5 mm (0.26 in) |
| Max. Conductor DCR | Nom. Characteristic Impedance |
|---|---|
| 57.1 Ohm/km (17.4 Ohm/1000ft) | 100 Ohm |
| Max. Delay | Nom. Velocity of Prop. |
|---|---|
| 530 ns/100m | 68% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. SRL (Structural Return Loss) [dB] |
|---|---|---|---|---|---|---|
| 1 | 2.1 dB/100m | 65 | 62 | 64 | 61 | |
| 4 | 4 dB/100m | 56 | 53 | 52 | 49 | 23 |
| 10 | 6.3 dB/100m | 50 | 47 | 44 | 41 | 25 |
| 16 | 8 dB/100m | 47 | 44 | 40 | 37 | 25 |
| 31.25 | 11.4 dB/100m | 43 | 40 | 34 | 31 | 23.6 |
| 62.5 | 16.5 dB/100m | 38 | 35 | 28 | 25 | 21.5 |
| 100 | 21.3 dB/100m | 35 | 32 | 24 | 21 | 20.1 |
| High Frequency Table Notes: | Reference standard: ISO/IEC 11801 ed 2.0, Cat 5e |
| Frequency | Max. Transfer Impedance |
|---|---|
| 10 Mhz | Max. 10 mOhm/m |
| Voltage Rating |
|---|
| 300 V |
| Operating | Installation | Storage |
|---|---|---|
| -40°C to +80°C | -5°C To +60°C | -40°C to +80°C |
| Motion | Number of Cycles | Radius | Speed | Acceleration | Traverse Length | Torsion Angle |
|---|---|---|---|---|---|---|
| Trailing/Bending | 2,000,000 | 60 mm | 3 m/s | 3 m/s² | ||
| Torsion/Twisting | 2,000,000 | 1 m | 180 ° |
| Stationary Min. |
|---|
| 30 mm (1.2 in) |
| Environmental Suitability: | Indoor, Indoor, Sunlight Resistance, Oil Resistance |
| AWM Compliance: | AWM 20549 |
| Data Category: | Category 5e |
| ISO/IEC Compliance: | ISO/IEC 11801-1 |
| European Directive Compliance: | EU CE Mark |
| Update and Revision: | Revision Number: 0.270 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 70009PU.01500 | Green | Reel | 500 m | 8719605009470 |