Product Hierarchy
Product Hierarchy

70008PU - DataTuff® 5E, 1Q #22 Str TC, PO ins, F/B, PUR HF jkt, PROFINET type C, 5M Trailing


DataTuff® 5E, 1 Quad AWG 22 Tinned Copper - Stranded, Polyolefin (PO, PE, PP) insulation, Foil + Braid(s) shielding, PUR Halogen Free jacket , PROFINET type C, 5M trailing

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialConstruction n x DNo. of Quads
2219x34TC - Tinned Copper19x0.15 mm1
Conductor Count: 4
Total Number of Pairs: 2
Insulation
MaterialNominal DiameterDiameter +/- Tolerance
PE - Polyethylene1.63 mm0.05 mm
Bonded-Pair: No
Color Chart
NumberColor
Quad 1White & Blue & Yellow & Orange
Inner Jacket
MaterialNominal Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)4.2 mm
Table Notes: Bedding
Outer Shield
TypeMaterialMin. Coverage [%]
TapeBi-Laminate (Alum+Poly)
BraidTinned Copper (TC)85%
Outer Jacket
MaterialColorNominal DiameterDiameter +/- ToleranceSeparator Material
PUR - Polyurethane (Halogen Free)Green (RAL 6018)6.5 mm0.2 mmnon-Woven Tape

Construction and Dimensions

Cabling
Description
1 quad with center filler

Electrical Characteristics

Conductor DCR
Max. Conductor DCR
57.1 Ohm/km
Impedance
Frequency [MHz]Nominal Characteristic ImpedanceNominal Characteristic Tolerance
1 - 100100 Ohm15 Ohm
Delay
Max. DelayNominal Velocity of Propagation (VP) [%]
530 ns/100m68%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)Min. NEXT [dB]Min. ACRF (ELFEXT) [dB]Min. SRL (Structural Return Loss)
1 MHz2.1 dB/100m65 dB64 dB
4 MHz4 dB/100m56 dB52 dB23 dB
10 MHz6.3 dB/100m50 dB44 dB25 dB
16 MHz8 dB/100m47 dB40 dB25 dB
31.25 MHz11.4 dB/100m43 dB34 dB23.6 dB
62.5 MHz16.5 dB/100m38 dB28 dB21.5 dB
100 MHz21.3 dB/100m35 dB24 dB20.1 dB
Transfer Impedance
Frequency [MHz]Transfer Impedance
10 MhzMax. 10 mOhm/m
Voltage
UL Voltage RatingVoltage Rating [V]
300 V300 V

Temperature Range

Installation Temperature Range: -5°C To +60°C
UL Temp Rating: 80°C
Storage Temperature Range: -40°C To +80°C
Operating Temperature Range: -40°C to +80°C
Operating Temp Range (Drag Chain Op): -5°C To +60°C

Mechanical Characteristics

Oil Resistance: IEC 60811-2-1
Torsion Test: Min Number of Torsions: 1000000
Torsion Test: Description: +/- 180° ,12x/min over 1mtr
Max. Pull Tension: 160 N
Min. Bend Radius During Installation: 65 mm
Min. Bend Radius During Operation: 30 mm
Min. Bend Radius (Continuous Flexing): 65 mm
Min Setting Radius: 30 mm
Min No. of Drag Chain Cycles: 5000000
Drag Chain Parameters: a= 3m/s2 v= 3 m/s and r= 60 mm

Standards

UL AWM Style Compliance: AWM 20549
ISO/IEC Compliance: ISO/IEC 11801 Ed. 2.2:2002/A2:2010/C1:2011
Data Category: Category 5e

Applicable Environmental and Other Programs

Environmental Space: Indoor

Flammability, LS0H, Toxicity Testing

UL Flammability: Horizontal flametest
CSA Flammability: FT2
IEC 60754-1 - Halogen Amount: Pass

Related Part Numbers

Variants
Item #ColorPut-Up TypeLengthEAN
70008PU.01B100GreenFlat Box100 m8719605009463
70008PU.01305GreenReel305 m8719605009449
70008PU.01500GreenReel500 m8719605009456
70008PU.011000GreenReel1,000 m8719605009432

History

Update and Revision: Revision Number: 0.236 Revision Date: 11-09-2022
Date: 2004-01-01
AN 112E
Description: Cable Solutions for Outside Broadcast Events From Access Control to Giant Displays
Belden Cables, Wires and Accessories for Industrial Applications_Original_87238-1.pdf
No accessories are available for this product