(14209)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5163)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(760)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(787)Type A
(606)Type A Field Attachables
(383)Type A Receptacles
(49)Type A Single-Ended Cordsets
(89)Type A Double-Ended Cordsets
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
(500)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(513)AV Assemblies
(10)Patch Panels & Components
(896)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(92)Fiber Cassettes
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
(1373)Managed Switches
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
(393)Cellular Routers
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
(134)Vehicle Routers
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
DataTuff® 5E, 1 Quad AWG 22 Tinned Copper - Stranded, Polyolefin (PO, PE, PP) insulation, Foil + Braid(s) shielding, PUR Halogen Free jacket , PROFINET type C, 5M trailing
| Suitable Applications: | PROFINET Cat5e, Flex trailing, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 22 AWG | 19x34 | TC - Tinned Copper | 2 |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PP - Polypropylene | 1.63 mm (0.0642 in) | White & Blue & Yellow & Orange |
| 1 Quad |
| Description |
|---|
| 1 quad with center filler |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 4.2 mm (0.17 in) |
| Inner Jacket Table Notes: | Bedding |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | |
| Braid | Tinned Copper (TC) | 85% |
| Separator | Material | Nom. Diameter |
|---|---|---|
| non-Woven Tape | PUR - Polyurethane (Halogen Free) | 6.5 mm (0.26 in) |
| Outer Jacket1 Table Notes: | Jacket color green (RAL 6018) |
| Overall Cable Diameter (Nominal): | 6.5 mm (0.26 in) |
| Max. Conductor DCR | Nom. Characteristic Impedance |
|---|---|
| 57.1 Ohm/km (17.4 Ohm/1000ft) | 100 Ohm |
| Max. Delay | Nom. Velocity of Prop. |
|---|---|
| 530 ns/100m | 68% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB/100m] | Min. NEXT [dB] | Min. ACRF (ELFEXT) [dB] | Min. SRL (Structural Return Loss) [dB] |
|---|---|---|---|---|
| 1 | 2.1 | 65 | 64 | |
| 4 | 4 | 56 | 52 | 23 |
| 10 | 6.3 | 50 | 44 | 25 |
| 16 | 8 | 47 | 40 | 25 |
| 31.25 | 11.4 | 43 | 34 | 23.6 |
| 62.5 | 16.5 | 38 | 28 | 21.5 |
| 100 | 21.3 | 35 | 24 | 20.1 |
| High Frequency Table Notes: | Reference standard: ISO/IEC 11801 ed 2.0, Cat 5e |
| Frequency | Max. Transfer Impedance |
|---|---|
| 1 MHz | Max. 10 mOhm/m |
| 10 MHz | Max. 10 mOhm/m |
| 30 MHz | Max. 30 mOhm/m |
| 100 MHz | 100 mOhm/m |
| Transfer Impedance Class: | Grade 1 |
| Screening Class: | Type I |
| Screening Table Notes: | Coupling Attenuation |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 300 V | 300 V |
| UL Temperature | Operating | Installation | Storage | Continuous Flexing |
|---|---|---|---|---|
| 80°C | -40°C to +80°C | -5°C To +60°C | -40°C To +80°C | -25°C To +60°C |
| Motion | Number of Cycles | Radius | Speed | Acceleration | Traverse Length | Torsion Angle |
|---|---|---|---|---|---|---|
| Trailing/Bending | 5,000,000 | 60 mm | 3 m/s | 3 | ||
| Torsion/Twisting | 1,000,000 | 60 mm | 12 | 5 m | 180 ° |
| Table Notes: | Drag chain |
| Stationary Min. | Installation Min. | Flexing Min. |
|---|---|---|
| 30 mm (1.2 in) | 65 mm (2.6 in) | 65 mm (2.6 in) |
| Max. Pull Tension: | 160 N (36 lbf) |
| Environmental Suitability: | Indoor, Indoor, Sunlight Resistance, Oil Resistance |
| Flammability / Reaction to Fire: | Horizontal flametest |
| AWM Compliance: | AWM 20549 |
| CEC / C(UL) Compliance: | . |
| Data Category: | Category 5e |
| ISO/IEC Compliance: | ISO/IEC 11801 Ed. 2.2:2002/A2:2010/C1:2011 |
| European Halogen Free Standards: | IEC 60754-1 - Halogen Amount = Pass |
| European Directive Compliance: | EU CE Mark |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.386 Revision Date: 07-28-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 70008PU.01B100 | Green | Flat Box | 100 m | 8719605009463 |
| 70008PU.01305 | Green | Reel | 305 m | 8719605009449 |
| 70008PU.01500 | Green | Reel | 500 m | 8719605009456 |
| 70008PU.011000 | Green | Reel | 1,000 m | 8719605009432 |