Product Hierarchy
Product Hierarchy

70007NH - DataTuff® 5E, 1Q #22 Str TC, PO ins, F/B, LSNH Jkt, PROFINET Type B UL AWM 21286


DataTuff® 5E, 1 Quad AWG 22 Tinned Copper - Stranded, Polyethylene insulation, SF/UTP - Overall Braid + Foil shielding, LSZH / FRNC jacket , PROFINET Type B UL AWM 21286

Product Overview

Patent: This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/resources/patents.

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialConstruction n x DNo. of Quads
22StrandedTC - Tinned Copper7x0.25 mm1
Conductor Count: 4
Total Number of Pairs: 2
Insulation
MaterialNominal DiameterDiameter +/- Tolerance
PE - Polyethylene1.55 mm0.05 mm
Bonded-Pair: No
Color Chart
NumberColor
Quad 1White & Blue & Yellow & Orange
Inner Jacket Material
MaterialNominal Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)4.1 mm
Table Notes: Bedding
Cabling
Description
1 quad with center filler
Outer Shield Material
TypeMaterialThickness of FoilMin. Coverage [%]
TapeBi-Laminate (Alum+Poly)50 / 23 µm
BraidTinned Copper (TC)85%
Outer Jacket Material
MaterialNominal DiameterDiameter +/- Tolerance
LSZH - Low Smoke Zero Halogen (Flame Retardant)6.5 mm0.2 mm

Electrical Characteristics

Conductor DCR
Max. Conductor DCR
57.1 Ohm/km
Impedance
Frequency [MHz]Nominal Characteristic ImpedanceNominal Characteristic Tolerance
1 - 100100 Ohm15 Ohm
Delay
Max. DelayNominal Velocity of Propagation (VP) [%]
530 ns/100m68%
High Freq
Frequency [MHz]Max. Insertion Loss (Attenuation)Min. NEXT [dB]Min. ACRF (ELFEXT) [dB]Min. SRL (Structural Return Loss)
1 MHz2.1 dB/100m65.3 dB64 dB
4 MHz4.1 dB/100m56.3 dB52 dB23 dB
10 MHz6.5 dB/100m50.3 dB44 dB25 dB
16 MHz8.3 dB/100m47.2 dB40 dB25 dB
31.25 MHz11.7 dB/100m43 dB34 dB23.6 dB
62.5 MHz17 dB/100m38.4 dB28 dB21.5 dB
100 MHz22 dB/100m35.3 dB24 dB20.1 dB
Table Notes: Reference standard: ISO/IEC 11801 ed 2.0, Cat 5e
General Electrical Parameters Notes: Reference standard: ISO/IEC 11801 ed 2.0, Cat 5e
Transfer Impedance
Frequency [MHz]Transfer Impedance
10 MHzMax. 10 mOhm/m
Voltage
UL Voltage RatingVoltage Rating [V]
300V RMS300 V

Temperature Range

Installation Temp Range: -5°C To +50°C
Storage Temp Range: -40°C to +70°C
Operating Temp Range: -25°C To +70°C

Mechanical Characteristics

Oil Resistance: IEC 60811-2-1

Standards

ISO/IEC Compliance: ISO/IEC 11801-1
CPR Euroclass: Eca
CENELEC Compliance: EN 50173-1
Data Category: Category 5e

Applicable Environmental and Other Programs

Environmental Space: Indoor - Euroclass Eca
EU RoHS Compliance Date (yyyy-mm-dd): 2014-09-26

Suitability

Suitability - Oil Resistance: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

IEC Flammability: IEC 60332-1-2 and IEC 60332-3-24
IEC 60754-1 - Halogen Amount: Zero
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity: 2.5 µS/mm
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH: 4.3

Part Number

Variants
Item #ColorPutup TypeLengthEAN
70007NH.01B100GreenFlat Box100 m8719605009388
70007NH.01305GreenReel305 m8719605009364
70007NH.01500GreenReel500 m8719605009371
70007NH.011000GreenReel1,000 m8719605009357

History

Update and Revision: Revision Number: 0.246 Revision Date: 07-02-2021
Date: 2014-09-26
AN 112E
Description: Cable Solutions for Outside Broadcast Events From Access Control to Giant Displays
Belden Cables, Wires and Accessories for Industrial Applications_Original_87238-1.pdf
No accessories are available for this product