Networking & Data Cable
(703)Industrial Ethernet Cable
(187)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(696)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(301)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14208)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1221)Instrumentation Cable
(460)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(204)UL 600V TC/TC-ER Pairs/Triads
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(162)Access Nodes
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
(394)Cellular Routers
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
DataTuff® 5E, 1 Quad AWG 22 Tinned Copper - Stranded, Polyethylene insulation, SF/UTP - Overall Braid + Foil shielding, LSZH / FRNC jacket , PROFINET Type B UL AWM 21286
| Suitable Applications: | PROFINET Cat5e, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. |
| Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 22 AWG | 7x0.25 mm | TC - Tinned Copper | 2 |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene | 1.55 mm (0.0610 in) | White & Blue & Yellow & Orange |
| 1 Quad |
| Description |
|---|
| 1 quad with center filler |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 4.1 mm (0.16 in) |
| Inner Jacket Table Notes: | Bedding |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | |
| Braid | Tinned Copper (TC) | 85% |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 6.5 mm (0.26 in) |
| Overall Cable Diameter (Nominal): | 6.5 mm (0.26 in) |
| Max. Conductor DCR | Nom. Characteristic Impedance |
|---|---|
| 57.1 Ohm/km (17.4 Ohm/1000ft) | 100 Ohm |
| Max. Delay | Nom. Velocity of Prop. |
|---|---|
| 530 ns/100m | 68% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB/100m] | Min. NEXT [dB] | Min. ACRF (ELFEXT) [dB] | Min. SRL (Structural Return Loss) [dB] |
|---|---|---|---|---|
| 1 | 2.1 | 65.3 | 64 | |
| 4 | 4.1 | 56.3 | 52 | 23 |
| 10 | 6.5 | 50.3 | 44 | 25 |
| 16 | 8.3 | 47.2 | 40 | 25 |
| 31.25 | 11.7 | 43 | 34 | 23.6 |
| 62.5 | 17 | 38.4 | 28 | 21.5 |
| 100 | 22 | 35.3 | 24 | 20.1 |
| High Frequency Table Notes: | Reference standard: ISO/IEC 11801 ed 2.0, Cat 5e |
| Frequency | Max. Transfer Impedance |
|---|---|
| 1 MHz | Max. 10 mOhm/m |
| 10 MHz | Max. 10 mOhm/m |
| 30 MHz | Max. 30 mOhm/m |
| 100 MHz | 100 mOhm/m |
| Transfer Impedance Class: | Grade 1 |
| Screening Class: | Type I |
| Screening Table Notes: | Coupling Attenuation |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 300 V RMS | 300 V |
| Operating | Installation | Storage |
|---|---|---|
| -25°C to +70°C | -5°C To +50°C | -40°C to +70°C |
| Environmental Suitability: | Indoor/Outdoor - Euroclass Eca, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance - UL 1581 sec 1200, Oil Resistance |
| Flammability / Reaction to Fire: | IEC 60332-1-2, IEC 60332-3-24 |
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
| CEC / C(UL) Compliance: | . |
| Data Category: | Category 5e |
| ISO/IEC Compliance: | ISO/IEC 11801-1 |
| CENELEC Compliance: | EN 50173-1 |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
| European Directive Compliance: | EU CE Mark |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.289 Revision Date: 03-09-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 70007NH.01B100 | Green | Flat Box | 100 m | 8719605009388 |
| 70007NH.K0305 | Green | Reel | 305 m | 8719605009395 |
| 70007NH.01305 | Green | Reel | 305 m | 8719605009364 |
| 70007NH.K0500 | Green | Reel | 500 m | 8719605009401 |
| 70007NH.01500 | Green | Reel | 500 m | 8719605009371 |
| 70007NH.011000 | Green | Reel | 1,000 m | 8719605009357 |