Product Hierarchy
Product Hierarchy

70007E - DataTuff® 5E, 1Q #22 Str TC, PO ins, F/B, PVC jkt, PROFINET Type B


DataTuff® 5E, 1 Quad AWG 22 Tinned Copper - Stranded, Polyethylene insulation, SF/UTP - Overall Braid + Foil shielding, PVC jacket , PROFINET Type B

Product Overview

Suitable Applications: PROFINET Cat5e, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc.

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
22 AWG7x0.25 mmTC - Tinned Copper2
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene1.55 mm (0.0610 in)White & Blue & Yellow & Orange
1 Quad
Cable Core
Description
1 quad with center filler
Inner Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)4.1 mm (0.16 in)
Inner Jacket Table Notes: Bedding
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)
BraidTinned Copper (TC)85%
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride6.5 mm (0.26 in)
Overall Cable Diameter (Nominal): 6.5 mm (0.26 in)

Electrical Characteristics

Electricals
Max. Conductor DCRNom. Characteristic Impedance
57.1 Ohm/km (17.4 Ohm/1000ft)100 Ohm
Delay
Max. DelayNom. Velocity of Prop.
530 ns/100m68%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation) [dB/100m]Min. NEXT [dB]Min. ACRF (ELFEXT) [dB]Min. SRL (Structural Return Loss) [dB]
12.165.364
44.156.35223
106.550.34425
168.347.24025
31.2511.742.93423.6
62.51738.42821.5
1002235.32420.1
High Frequency Table Notes: Reference standard: ISO/IEC 11801 ed 2.0, Cat 5e
Transfer Impedance
FrequencyMax. Transfer Impedance
1 MHzMax. 10 mOhm/m
10 MHzMax. 10 mOhm/m
30 MHzMax. 30 mOhm/m
100 MHz100 mOhm/m
Transfer Impedance Class: Grade 1
Screening Class: Type I
Screening Table Notes: Coupling Attenuation
Voltage
Voltage Rating
300 V

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-40°C to +80°C-5°C To +60°C-40°C to +80°C

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Eca, Sunlight Resistance - Black only, Oil Resistance
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca; CPR UKCA Class: Eca
AWM Compliance: AWM 2464
Data Category: Category 5e
ISO/IEC Compliance: ISO/IEC 11801-1
European Directive Compliance: EU CE Mark
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.277 Revision Date: 01-14-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
70007E.01B100GreenFlat Box100 m8719605009333
70007E.01305GreenReel305 m8719605009319
70007E.K0500GreenReel500 m8719605009340
70007E.01500GreenReel500 m8719605009326
70007E.011000GreenReel1,000 m8719605009296
70007E.011525GreenReel1,525 m8719605009302
Date: 2004-01-01
Belden Cables, Wires and Accessories for Industrial Applications_Original_87238-1.pdf
No accessories are available for this product